将视频源经过DS90UR905转换后,通过STP线缆连接到DS90UR910-Q1。其中视频源采用RGB(24位色),连接到DS90UR905的PCLK为40MHz。视频源同DS90UR905的R[0:7]、G[0:7]、B[0:7]、HS、VS、DE、PCLK这些接口的连接均正确。视频源采用3.3V,故905和视频源接口部分(VDDIO)供电采用3.3V,905的VDD供电1.8V。DS90UR910-Q1通过CSI-2和IMX6D之间进行连接,DS90UR910的供电VDDIO和VDD均为1.8V。现在的问题是DS90UR905在接上视频源后,可以通过DOUT+/-输出信号,测量DOUT+或-的波形,其幅值在460mV左右。
测量DS90UR910的RIN+或RIN-,信号幅值也在460mV左右。DS90UR905和DS90UR910的CONFG0、CONFIG1配置为00,PDB均设置为高。DS90UR910的EQ设置为-3dB。但是在DS90UR910的LOCK没有高电平输出,另外CLK+/-、DATA0+/-、DATA1+/-始终没有信号输出。请FAE帮忙解答一下。谢谢!