Lmk04828的疑问如下:
(1)第1页中说,Multi-mode: Dual PLL, single PLL, and Clock
Distribution,该芯片有双PLL、单PLL和时钟分配功能。
疑问:想使用时钟分配模式,则该芯片如何设置?
(2)第28页中The LMK0482x family has up to three reference clock inputs for PLL1. They are CLKin0, CLKin1, and CLKin2,
疑问:CLKin0 CLKin1 CLKin2只是PLL1的时钟输入么?如果不用PLL1,则时钟输入只能从oscin输入么?
(3)第30页中,The device clocks include both a analog and digital delay for phase adjustment of the clock outputs.
The analog delay allows a nominal 25 ps step size and range from 0 to 575 ps of total delay.
The digital delay allows a group of outputs to be delayed from 4 to 32 VCO cycles
疑问:digital delay延时可以关掉么?我们的需求是输出时钟和输入时钟要同相位。
(4)
第31页中,The LMK0482x family supports two types of 0-delay.
1. Cascaded 0-delay
2. Nested 0-delay
疑问:
0-delay是指输出和输入没有相位差么?