LM3409的EN引脚功能说明:
Logic level enable and PWM dimming. Apply a voltage >1.74 V to enable device, a PWM signal to dim, or a voltage < 0.5 V for low-power shutdown
我理解是,可以用单片机的PWM信号引脚直接接到LM3409的EN引脚上,单片机输出0-3.3V占空比、频率可调的PWM信号直接给LM3409的EN端口,从而实现LED的全亮-全暗的调节,请问这样是否可以呢?