MSS#15 The IWR14xx ES1.0 Devices Only Work With Spansion and Macronix Devices
Revision(s) Affected: IWR1443 ES1.0 and IWR1443 ES2.0
Description: The IWR1443 ES1.0 and IWR1443 ES2.0 devices work only with Spansion and
Macronix devices. In particular, the Flash variants that have been tested to work with the
ROM bootloader are:
• Spansion S25FL256S, S25FL132K0XNFB010
• Macronix MX25L3233F, MX25R1635FZNIH0 (Wide voltage part variant)
Workaround(s): In the next version of the Silicon ROM, the boot loader is expected to support a wide
variety of flashes, with the prerequisite that Serial FLASH supports the SFDP command
and responds with JEDEC compliant information regarding the capabilities and
command set of the flash.