想用mmwave_sdk_01_02_00_05里的demo示例程序来验证AWR1642是否正常工作,但是通过GUI发送配置文件并点击“Record Start”之后,Plot里的结果显示界面没有任何反应,烧写程序或者debug模式下(CCS7.4)运行这两种方式都试过了,GUI都没有反应,请问有人遇到过类似的情况吗?
想用mmwave_sdk_01_02_00_05里的demo示例程序来验证AWR1642是否正常工作,但是通过GUI发送配置文件并点击“Record Start”之后,Plot里的结果显示界面没有任何反应,烧写程序或者debug模式下(CCS7.4)运行这两种方式都试过了,GUI都没有反应,请问有人遇到过类似的情况吗?
你好,
具体步骤你可以参考以下链接,进行比较。
另外,附上成功运行的打印信息。SensorStart 后需要有Done,才能正常运行。
谢谢
mmwDemo:/>% *************************************************************** Skipped mmwDemo:/>% Created for SDK ver:01.02 Skipped mmwDemo:/>% Created using Visualizer ver:1.2.0.0 Skipped mmwDemo:/>% Frequency:77 Skipped mmwDemo:/>% Platform:xWR16xx Skipped mmwDemo:/>% Scene Classifier:best_range_res Skipped mmwDemo:/>% Azimuth Resolution(deg):15 Skipped mmwDemo:/>% Range Resolution(m):0.044 Skipped mmwDemo:/>% Maximum unambiguous Range(m):9.02 Skipped mmwDemo:/>% Maximum Radial Velocity(m/s):1 Skipped mmwDemo:/>% Radial velocity resolution(m/s):0.13 Skipped mmwDemo:/>% Frame Duration(msec):100 Skipped mmwDemo:/>% Range Detection Threshold (dB):15 Skipped mmwDemo:/>% Doppler Detection Threshold (dB):15 Skipped mmwDemo:/>% Range Peak Grouping:enabled Skipped mmwDemo:/>% Doppler Peak Grouping:enabled Skipped mmwDemo:/>% Static clutter removal:disabled Skipped mmwDemo:/>% *************************************************************** Skipped mmwDemo:/>sensorStop Done mmwDemo:/>flushCfg Done mmwDemo:/>dfeDataOutputMode 1 Done mmwDemo:/>channelCfg 15 3 0 Done mmwDemo:/>adcCfg 2 1 Done mmwDemo:/>adcbufCfg -1 0 0 1 0 Done mmwDemo:/>profileCfg 0 77 429 7 57.14 0 0 70 1 256 5209 0 0 30 Done mmwDemo:/>chirpCfg 0 0 0 0 0 0 0 1 Done mmwDemo:/>chirpCfg 1 1 0 0 0 0 0 2 Done mmwDemo:/>frameCfg 0 1 16 0 100 1 0 Done mmwDemo:/>guiMonitor -1 1 1 0 0 0 1 Done mmwDemo:/>cfarCfg -1 0 0 8 4 4 0 5120 Done mmwDemo:/>cfarCfg -1 1 0 4 2 3 0 5120 Done mmwDemo:/>peakGrouping -1 1 1 1 1 255 Done mmwDemo:/>multiObjBeamForming -1 1 0.5 Done mmwDemo:/>clutterRemoval -1 0 Done mmwDemo:/>calibDcRangeSig -1 0 -5 8 256 Done mmwDemo:/>extendedMaxVelocity -1 0 Done mmwDemo:/>bpmCfg -1 0 0 1 Done mmwDemo:/>lvdsStreamCfg -1 0 0 0 Done mmwDemo:/>nearFieldCfg -1 0 0 0 Done mmwDemo:/>compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 Done mmwDemo:/>measureRangeBiasAndRxChanPhase 0 1.5 0.2 Done mmwDemo:/>CQRxSatMonitor 0 3 5 123 0 Done mmwDemo:/>CQSigImgMonitor 0 127 4 Done mmwDemo:/>analogMonitor 1 1 Done mmwDemo:/>sensorStart Debug: Init Calibration Status = 0x7fe Done