现在用的DRV8308驱动一个23W的带霍尔的BLDC电机做的速度控制,应用为Clock Frequency Mode,速度反馈通过马达上的一个512线的增量编码器输入给DRV8308。
根据应用要求fclk的控制频率为13KHz。大部分的情况下,马达运行没有问题。但是会有小概率(1%的概率吧)情况下马达不能转动,并发出振鸣声。
附件是drv8308寄存器的配置情况,请TI的工程师或热心的小伙伴帮看下。多谢了
drv8308 setting.txt
G_CTRL1_REG.Address = 0x00; G_CTRL1_REG.AG_SETPT = 0x0D; G_CTRL1_REG.ENPOL = 0x0; G_CTRL1_REG.DIRPOL = 0x0; G_CTRL1_REG.BRKPOL = 0x0; G_CTRL1_REG.SYNRECT = 0x1; G_CTRL1_REG.PWMF = 0x1; G_CTRL1_REG.SPDMODE = 0x0; //clock frequency mode G_CTRL1_REG.FGSEL = 0x3; //use TACH input signal G_CTRL1_REG.BRKMOD = 0x0; //brake upon disable G_CTRL1_REG.RETRY = 0x1; // ADVANCE Register G_ADVANCE_REG.Address = 0x01; G_ADVANCE_REG.ADVANCE = 0x00; // COMCTRL1 Register G_COMCTRL1_REG.Address = 0x02; G_COMCTRL1_REG.SPDREVS = 0x03; G_COMCTRL1_REG.MINSPD = 0xB4; // MOD120 Register G_MOD120_REG.Address = 0x03; G_MOD120_REG.BASIC = 0x0; G_MOD120_REG.SPEEDTH = 0x6; G_MOD120_REG.MOD120 = 0xF82; // DRIVE Register G_DRIVE_REG.Address = 0x04; G_DRIVE_REG.LRTIME = 0x0; G_DRIVE_REG.HALLRST = 0x0; G_DRIVE_REG.DELAY = 0x0; G_DRIVE_REG.AUTOADV = 0x1; G_DRIVE_REG.AUTOGN = 0x0; G_DRIVE_REG.ENSINE = 0x0; G_DRIVE_REG.TDRIVE = 0x1; G_DRIVE_REG.DTIME = 0x0; G_DRIVE_REG.IDRIVE = 0x0; // SPDGAIN Register G_SPDGAIN_REG.Address = 0x05; G_SPDGAIN_REG.INTCLK = 0x3; G_SPDGAIN_REG.SPDGAIN = 0x32; //100 // FILK1 Register G_FILK1_REG.Address = 0x06; G_FILK1_REG.HALLPOL = 0x1; G_FILK1_REG.BYPFILT = 0x0; G_FILK1_REG.FILK1 = 0x3E8; //1000 // FILK2 Register G_FILK2_REG.Address = 0x07; G_FILK2_REG.FILK2 = 0x190; //400 // COMPK1 Register G_COMPK1_REG.Address = 0x08; G_COMPK1_REG.BYPCOMP = 0x0; G_COMPK1_REG.COMPK1 = 0x12C; //300 // COMPK2 Register G_COMPK2_REG.Address = 0x09; G_COMPK2_REG.AA_SETPT = 0x0; G_COMPK2_REG.COMPK2 = 0x258;//600 // LOOPGN Register G_LOOPGN_REG.Address = 0x0A; G_LOOPGN_REG.OCPDEG = 0x3; G_LOOPGN_REG.OCPTH = 0x3; G_LOOPGN_REG.OVTH = 0x0; G_LOOPGN_REG.VREF_EN = 0x0; G_LOOPGN_REG.LOOPGN = 0x3E8; //1000 // SPEED Register G_SPEED_REG.Address = 0x0B; G_SPEED_REG.SPEED = 0xFA0; //4000 // FAULT Register G_FAULT_REG.Address = 0x0C; G_FAULT_REG.RLOCK = 0x0; G_FAULT_REG.VMOV = 0x0; G_FAULT_REG.CPFAIL = 0x0; G_FAULT_REG.UVLO = 0x0; G_FAULT_REG.OTS = 0x0; G_FAULT_REG.CPOC = 0x0; G_FAULT_REG.OCP = 0x0; }