**** Build of configuration Debug for project vitalSigns_16xx_dss ****
"D:\\TI\\ccsv8\\utils\\bin\\gmake" -k -j 4 all -O
rm -f C:/ti/mmwave_sdk_02_01_00_04/vitalSigns_16xx_dss/vitalSigns_16xx_dss.bin
makefile:189: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f C:/ti/mmwave_sdk_02_01_00_04/vitalSigns_16xx_dss/vitalSigns_16xx_dss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。
gmake[1]: [pre-build] Error 2 (ignored)
Building file: "../dss_mmw.cfg"
Invoking: XDCtools
"D:/TI/xdctools_3_50_04_43_core/xs" --xdcpath="D:/TI/bios_6_53_02_00/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:AWR16XX:false:600 -r debug -c "D:/TI/ti-cgt-c6000_8.1.3" "../dss_mmw.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making C:/ti/mmwave_sdk_02_01_00_04/vitalSigns_16xx_dss/src/sysbios/sysbios.ae674 ...
gmake[1]: Entering directory `C:/ti/mmwave_sdk_02_01_00_04/vitalSigns_16xx_dss/src/sysbios'
cle674 D:/TI/bios_6_53_02_00/packages/ti/sysbios/BIOS.c ...
asme674 D:/TI/bios_6_53_02_00/packages/ti/sysbios/family/c64p/Exception_asm.s64P ...
asme674 D:/TI/bios_6_53_02_00/packages/ti/sysbios/family/c64p/Hwi_asm.s62 ...
asme674 D:/TI/bios_6_53_02_00/packages/ti/sysbios/family/c64p/Hwi_asm_switch.s62 ...
asme674 D:/TI/bios_6_53_02_00/packages/ti/sysbios/family/c64p/Hwi_disp_always.s64P ...
asme674 D:/TI/bios_6_53_02_00/packages/ti/sysbios/rts/ti/tls_get_tp.asm ...
asme674 D:/TI/bios_6_53_02_00/packages/ti/sysbios/family/c62/TaskSupport_asm.s62 ...
are674 BIOS.obj c64p_Exception_asm.obj c64p_Hwi_asm.obj c64p_Hwi_asm_switch.obj c64p_Hwi_disp_always.obj ti_tls_get_tp.obj c62_TaskSupport_asm.obj ...
gmake[1]: Leaving directory `C:/ti/mmwave_sdk_02_01_00_04/vitalSigns_16xx_dss/src/sysbios'
Build of libraries done.
cle674 package/cfg/dss_mmw_pe674.c ...
Finished building: "../dss_mmw.cfg"
Building file: "../dss_data_path.c"
Invoking: C6000 Compiler
"D:/TI/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="C:/ti/mmwave_sdk_02_01_00_04/vitalSigns_16xx_dss" --include_path="D:/TI/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/TI/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'dss_data_path.oe674' failed
"../dss_data_path.c", line 437: error #20: identifier "MMWAVE_L3RAM_NUM_BANK" is undefined
"../dss_data_path.c", line 437: error #20: identifier "MMWAVE_SHMEM_BANK_SIZE" is undefined
2 errors detected in the compilation of "../dss_data_path.c".
gmake[1]: *** [dss_data_path.oe674] Error 1
Building file: "../dss_config_edma_util.c"
Invoking: C6000 Compiler
"D:/TI/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="C:/ti/mmwave_sdk_02_01_00_04/vitalSigns_16xx_dss" --include_path="D:/TI/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/TI/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_config_edma_util.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_config_edma_util.c"
Finished building: "../dss_config_edma_util.c"
Building file: "../dss_vitalSignsDemo_utilsFunc.c"
Invoking: C6000 Compiler
"D:/TI/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="C:/ti/mmwave_sdk_02_01_00_04/vitalSigns_16xx_dss" --include_path="D:/TI/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/TI/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_vitalSignsDemo_utilsFunc.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_vitalSignsDemo_utilsFunc.c"
Finished building: "../dss_vitalSignsDemo_utilsFunc.c"
Building file: "../dss_main.c"
Invoking: C6000 Compiler
"D:/TI/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="C:/ti/mmwave_sdk_02_01_00_04/vitalSigns_16xx_dss" --include_path="D:/TI/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/TI/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_main.c"
gmake[1]: Target 'main-build' not remade because of errors.
gmake: *** [all] Error 2
Finished building: "../dss_main.c"
makefile:155: recipe for target 'all' failed
**** Build Finished ****
我在用IWR1642BOOST进行开发,从TI-Resource Explorer中下载了v2.0的SDK的工程导入CCS中,直接进行build会报错如下:请问是怎么回事?
之前在云工具使用CCS时说找不到匹配的sdk版本,可是我已经根据用户指南安装了sdk,请问是怎么回事呢