TI的工程师你们好,关于AWR1642EVM和相关的实验demo我有以下几个问题请教。
1、AWR1642的3种adcOutput模式除了影响最大中频带宽以外各有什么特点,一般情况下(比如默认)推荐采用哪种模式?
2、在short_range_radar的工程文件中,为什么SRR80m的subframe只用一个发射天线,而USRR20m的subframe使用两个发射天线,有什么讲究吗?
3、在short_range_radar的srr_config_consts.h中提到,The SRR was initially designed for 80m, but with a slight configuration change will work at 120m (boresight).
这个boresight在这里是什么意思?假如修改srr_config_chirp_design_SRR80.h中的发射参数,最大能支持探测多远的距离呢?
谢谢!