你好!
运行例程:mmwave_industrial_toolbox_4_5_1\labs\out_of_box_demo\68xx_mmwave_sdk_dsp
mmwdemo_rfparser.c程序里有MmwDemo_RFParser_parseCtrlConfig里面有 MMWave_getProfileCfg(profileHandle,&profileCfg, &errCode);
开始频率从配置文件读取赋值:
startFreq = (float)profileCfg.startFreqConst/(float)(1U << 26)*rfFreqScaleFactor*(float)1e9;
1.请问这个开始频率是通过什么函数配置到6843芯片的发送天线的?
2.目前想配置DDMA模式,需要3个发送天线一起发送,但是每个天线的开始频率不一样,如何在程序中修改呢?
3.目前chirpCfg里面,chirp固定了,profile就固定了,而开始频率是在profile里面设置的,所以如何做i到一个chrip对应3个发送,对应3个频率?
chirpCfg:chirp start index //chirp end index //profile identifier
//start frequency variation in Hz (float values allowed)//idle time variation in u-sec (floatvalues allowed)//ADC start time variation in u-sec (float values allowed)
//tx antenna enable mask (Tx2,Tx1)e.g (10)b = Tx2 enabled, Tx1disabled.