自己做一款500W的DC/DC电源,12V/42A左右的输出。采用TI的LM5045的参考设计PMP9219来设计的,原理图参考PMP9219的,没有变化(只是将MOS采用TI的CSD19532和CSD18540)。目前调试出现开机后输出电压缓慢上升2分钟后稳定在8V左右(未带载),测试发现VCC=10V正常,次级Sbias=1.4V不正常,原边全桥上管有驱动但波形不正常,原边下管和次级无PWM。SS引脚的波形为1V峰值的一个锯齿波,SSR无波形。初步判断IC那里保护从而让IC处于不停的重启情况,由于次级Sbias=1.4V,怀疑次级Vcc供电不稳,导致输出无反馈(次级Vcc给光耦副边供电)。我们将外接一个5-8V的电源直接给次级Vcc供电,但输出还是一样,SS引脚的波形还是为一个1V峰值的锯齿波。哪位大侠能否帮忙分析大概是什么原因,谢谢!~~~