我参考TI的demo,设计的电路“www.ti.com.cn/.../tidrvm3b.pdf”。第一步我想静态测试一下供电情况,我直接在芯片供电脚加的20Vdc的外部供电,测试Vref=0V,Vsw=10V,感觉芯片非正常状态一般VREF只要VDD供电就应该有输出。我又重新加强了一下焊接,也不存在短路PIN脚,结果仍然不变。不知道对不对这种方法是否有问题,请帮忙指导。
个人瞎猜两种可能:1.这种测试方法就不对,需要加辅助绕组才能测试;2.芯片Vref电压建立,还有其他输入条件,我只给VDD供电20V还不够。