1.POE规范中有个Hardware classification,CLASS 0对应的功率是0.44-12.95W,TPS23753APW的CLS引脚接的是1270欧姆电阻;而CLASS3对应的功率是6.49W-12.95W,CLS引脚接的是90.9欧姆电阻。现在我们接的是90.9欧姆电阻,但是在实际负载中功率低于6.49W好像芯片仍然能够工作,这是不是不对?(听到一种说法,这个CLASS分级只是告诉PSE,这个设备的最小功率,并不会在实际负载功率低于你上报的功率时断开。但如果是这样,那CLASS0 和CLASS3基本都没区别啊,对于PSE来说,都得给这个设备预留最大的12.95W功率?)
2.我们按照参考设计设计的电路,单独以POE供电没问题,单独用直流电流源以ADP供电也没问题。但是当两者同时供电的时候,如果POE交换机的电源插座是3脚的,可以正常工作;如果POE交换机的电源插座是2脚的,不能工作。
这有点类似“”“共地”的问题(POE供电的负端是TPS23753APW的VSS脚,而ADP供电的负端是RTN脚,所以我才说类似“共地”问题)。为了验证我的想法,
(1)用示波器的接地端子接到板卡地(RTN引脚),以POE供电,插入RJ45,芯片不能工作,拔掉示波器接地端子,芯片马上工作。再把接地端子接到板卡地,仍然是正常工作的
(2)和上面相似,直流电流源的正极不接,负极接到板卡地(RTN引脚),以POE供电,插入RJ45,芯片不能工作,拔掉直流电流源的负极接线,芯片马上工作。再接回来,仍然是正常工作的
感觉就是,当直流电流源或者示波器的GND接到TPS23753APW的RTN脚,会影响到上电时候的Detection。而我们又不能强制要求客户使用3脚的POE。请问,有什么办法处理么?