最近我使用UCD3138提供的范例Lab_4
成功把BUCK CLOSE LOOP
想尝试用在LLC电路
把Lab_4程式都改成Resonant
以下是我LLC电路:
但是我的DPWM0_A跟DPWM0_B没任何输出
请问是我程式的问题吗? 谢谢
main.c:
#define MAIN 1 #include "system_defines.h" #include "Cyclone_Device.h" #include "pmbus_commands.h" #include "pmbus_common.h" #include "pmbus_topology.h" #include "variables.h" #include "functions.h" #include "software_interrupts.h" #include "cyclone_defines.h" #include "stdio.h" void init_dpwm0(void) { Uint32 dead_time_1_local; Uint32 dead_time_3_local; Uint32 clamp_value; dead_time_1_local = (pmbus_dcdc_config[0].dead_time_1 + 8) >> 4; dead_time_3_local = (pmbus_dcdc_config[0].dead_time_3 + 8) >> 4; clamp_value = (((Uint64)pmbus_dcdc_config[0].dead_time_2 * ((1 << 23) - 1)) / (pmbus_dcdc_config[0].max_period * 8)); Dpwm0Regs.DPWMCTRL0.bit.PWM_EN = 1; //1 = Enable PWM Dpwm0Regs.DPWMCTRL0.bit.CLA_EN = 1; //1 = Enable CLA(PID) Dpwm0Regs.DPWMCTRL0.bit.PWM_MODE = 1; //1 = Resonant Mode Dpwm0Regs.DPWMCTRL0.bit.RESON_MODE_FIXED_DUTY_EN = 0; //0 = Duty cycle set by Filter duty Dpwm0Regs.DPWMCTRL0.bit.CBC_ADV_CNT_EN = 0; //0 = PWM_A and PWM_B operate independently Dpwm0Regs.DPWMCTRL1.bit.HIRES_DIS = 0; //0 = Enable High Resolution logic Dpwm0Regs.DPWMCTRL1.bit.CHECK_OVERRIDE = 1; //1 = Disable //Bug Dpwm0Regs.DPWMCTRL1.bit.EVENT_UP_SEL = 1; //1 = Update End Period Mode at End of Period Dpwm0Regs.DPWMCTRL2.bit.RESON_DEADTIME_COMP_EN = 1; //1 = CLA Duty form Filter minus deadtime adjustment Dpwm0Regs.DPWMCTRL2.bit.FILTER_DUTY_SEL = 2; //2 = DPWM Resonant Duty Register Dpwm0Regs.DPWMPHASETRIG.bit.PHASE_TRIGGER = 2; //8ns phase delay Dpwm0Regs.DPWMINT.bit.PRD_INT_SCALE = 2; //interrupt Dpwm0Regs.DPWMINT.bit.PRD_INT_EN = 1; //interrupt Dpwm0Regs.DPWMCTRL1.bit.GLOBAL_PERIOD_EN = 1; //1 = Event calculations use Global Period register Dpwm0Regs.DPWMCTRL0.bit.MSYNC_SLAVE_EN = 0; //0 = PWM not synchronized to another PWM channel LoopMuxRegs.DPWMMUX.bit.DPWM0_SYNC_SEL = 0; //0 = DPWM0 with DPWM0 Sync Dpwm0Regs.DPWMPHASETRIG.all = 32; //128ns phase delay Dpwm0Regs.DPWMEV1.bit.EVENT1 = dead_time_1_local; Dpwm0Regs.DPWMEV2.bit.EVENT2 = pmbus_dcdc_config[0].min_period * 8 + dead_time_1_local * 16 - pmbus_dcdc_config[0].dead_time_2; Dpwm0Regs.DPWMEV3.bit.EVENT3 = pmbus_dcdc_config[0].min_period * 8 + dead_time_1_local * 16; Dpwm0Regs.DPWMEV4.bit.EVENT4 = pmbus_dcdc_config[0].min_period * 16 - pmbus_dcdc_config[0].dead_time_2 + dead_time_1_local * 16; Dpwm0Regs.DPWMPRD.bit.PRD = pmbus_dcdc_config[0].min_period; Dpwm0Regs.DPWMCYCADJA.bit.CYCLE_ADJUST_A = (int16)(-DEADTIME2); Dpwm0Regs.DPWMCYCADJB.bit.CYCLE_ADJUST_B = (int16)(-DEADTIME2); Dpwm0Regs.DPWMRESDUTY.bit.RESONANT_DUTY = (pmbus_dcdc_config[0].max_period + 1) >> 1; Filter0Regs.FILTERYNCLPLO.all = clamp_value; Filter1Regs.FILTERYNCLPLO.all = clamp_value; LoopMuxRegs.FILTERKCOMPA.bit.KCOMP0 = pmbus_dcdc_config[0].max_period; } void init_filter0(void) { Filter0Regs.FILTERCTRL.bit.PERIOD_MULT_SEL = 1; //1 = KComp received from Loop Mux module Filter0Regs.FILTERCTRL.bit.OUTPUT_MULT_SEL = 3; //3 = Resonant Duty value received from DPWM Module Filter0Regs.FILTERCTRL.bit.FILTER_EN = 1; //1 = Enables Filter operation Filter0Regs.FILTERCTRL.bit.OUTPUT_SCALE = 0; //0 = No shift Filter0Regs.FILTERCTRL.bit.USE_CPU_SAMPLE = 0; //0= Filter Mode, input data received from EADC Filter0Regs.FILTERKPCOEF0.bit.KP_COEF_0 = 1; Filter0Regs.FILTERKICOEF0.bit.KI_COEF_0 = 1; Filter0Regs.FILTERKDCOEF0.bit.KD_COEF_0 = 0; Filter0Regs.FILTERKDALPHA.bit.KD_ALPHA_0 = -1; Filter0Regs.FILTERKICLPHI.bit.KI_CLAMP_HIGH = 0x7FFFFF; Filter0Regs.FILTERKICLPLO.bit.KI_CLAMP_LOW = 0; Filter0Regs.FILTEROCLPHI.bit.OUTPUT_CLAMP_HIGH = 0x7FFFFF; Filter0Regs.FILTEROCLPLO.bit.OUTPUT_CLAMP_LOW = 0; //LoopMuxRegs.FILTERKCOMPA.bit.KCOMP0 = (PERIOD/2) >> 4; //KCOMP is at 4 ns, period is at 250 ps } void init_loop_mux(void) { LoopMuxRegs.FILTERMUX.bit.FILTER0_PER_SEL = 0; //0 = Filter0 form DPWM0 LoopMuxRegs.FILTERMUX.bit.FILTER0_KCOMP_SEL = 0; //0 = Filter0 form KCOMP0 LoopMuxRegs.DPWMMUX.bit.DPWM0_FILTER_SEL = 0; //0 = DPWM0 duty cycle(resonant period) from Filter0 LoopMuxRegs.DPWMMUX.bit.DPWM1_FILTER_SEL = 0; //0 = DPWM1 duty cycle(resonant period) from Filter0 LoopMuxRegs.DPWMMUX.bit.DPWM1_SYNC_SEL = 0; //0 = DPWM1 master sync with DPWM0 sync LoopMuxRegs.FILTERMUX.bit.FILTER0_FE_SEL = 0; //0 = Filter0 form Front End0 LoopMuxRegs.LLENTHRESH.bit.CYCLE_CNT_THRESH = 0; // //LoopMuxRegs.SAMPTRIGCTRL.bit.FE0_TRIG_DPWM0_EN = 1; //use DPWM0 for filter0 sample trigger } void global_enable(void) //P.188 { LoopMuxRegs.GLBEN.all = 0x101; } void init_front_end0(void) { FeCtrl0Regs.EADCDAC.bit.DAC_VALUE = 0; //1bit=1.5625mV //range 0V~1.6V //Ref=0.8V FeCtrl0Regs.EADCCTRL.bit.AFE_GAIN = 3; // FeCtrl0Regs.EADCCTRL.bit.SCFE_CLK_DIV_2 = 0; //0 = 16MHz sampling FeCtrl0Regs.EADCCTRL.bit.EADC_MODE = 0; //0 = Standard mode, EADC samples based on sample triggers from DPWM module FeCtrl0Regs.EADCCTRL.bit.AVG_MODE_SEL = 2; //2 = 8x Averaging mode FeCtrl0Regs.EADCCTRL.bit.AVG_SPATIAL_EN = 1; // } void main() { volatile unsigned int dummy; if(GioRegs.FAULTIN.bit.FLT3_IN == 0)// Re-Check pin assignment (ADC_EXT/SYNC may be?) { clear_integrity_word(); } MiscAnalogRegs.CLKTRIM.bit.HFO_LN_FILTER_EN = 0; init_pmbus(0x58); init_dpwm0(); init_filter0(); init_loop_mux(); init_front_end0(); global_enable(); for(;;) { pmbus_handler(); } } //#pragma INTERRUPT(c_int00,RESET) void c_int00(void) { main(); }
我使用UCD3138OL64EVM-031 Rev.A