关于LMR16006的问题

一直在用TI的评估板BOOSTXL-DRV8305EVM

Supports 4.4- to 45-V voltage supply and up to 15-A RMS (20-A peak) drive current

上面用到了LMR16006

原理图如下:

但是按照16006手册中我计算了一下。

最大输入电压按45V,输出3.3V,Io =0.6A,Kind = 40%, 开关频率 = 700K.

计算求得最小电感也要18uH.但是这里选择了一个15uH 的电感。

这是怎么一回事那?

keep fighting!