1. 按照手册上的公式,L1与L2电感值与输出电流成反比:需求输出电流越大,要求电感值越小,电感饱和电流越高。但按照能量守恒,不是电感越大,储能越多,提供的输出电流也越大么?如何去理解这个部分原理?
2.正负路前馈电容公式中,6.8us和7.5us有什么具体含义么?这两个电容的变大变小队整个电路和输出有什么影响?
3.按照手册,在5V输入下,输出效率最高达到80%多。而实际测试期间,输处+15/-15,效率为72%,芯片很烫。什么地方可能会影响效率呢?有哪些提高效率的方法?
4.按照手册,在ENP为高时,BSW引脚为低。但实际中,这个引脚会输出方波,是什么情况?如果不配置开关MOS,这个BSW引脚悬空可以不?