关于LM1117IMPX-3.3/NOPB电源,5V输入电压,3.3V输出,带载电流200mA左右,该芯片已使用3年;现出现故障,故障现象是输入电压5V输出电压为4.1V;LM1117IMPX-3.3/NOPB芯片焊接的单板整体做过三防,故障发生后,为了排查问题,重新更换新的LM1117IMPX-3.3/NOPB芯片,对设备进行过静电试验(直接接触放电增加到12KV,高于标准)、高压实验进行排查问题,未复现LM1117IMPX-3.3/NOPB芯片故障现象,现求助各位大神,帮忙分析分析,会不会是芯片失效导致,或者导致输出4.1V的现象还有什么其他的可能性原因。