监控负电压的监控芯片INA260

我监控一个5V 10A的电源输出使用的是INA260,目前还需要一个监控-5V 2A的监控芯片,本还想还是继续用INA260,但是看手册,共模电压要大于0V,所以应该不能直接将-5V接在IN+上,如果将电源反接,-5V接在IN-上,负载接IN+,这样可以测量电流吗?这样会产生另一个问题,电压如何测量?VBUS也接负载,GND接-5V?这样是否成立?因为芯片的地是应该是连在一起的,这样会导致-5V直接接地吧?如下图