按照推荐电路分别设计5V转3.3V和1.2V输出两个电源给DSP供电,3.3V电源上电时出现如下0.5V台阶波形,分别调整电感值、环路参数,影响都不大;调整EN脚的阻值,会对波形平台时间长短有影响,通过输出对BOOT脚加二极管,会稍微缩短平台时间,但无明显改善;更换芯片,现象也差不多。如果断开1.2V给DSP内核供电,只给DSP供3.3V,则1.2V和3.3V波形都正常。初步怀疑3.3v输出的0.5V平台电压是DSP内核产生的,并造成3.3V电源的TPS54331的PH脚无法拉低。请教大家看看可能是什么原因造成的?如何改善?谢谢!
CH1为3.3输出电压,绿色波形为1.2v电压。