请问下面这句话什么意思?不能直接使用I/O口去控制EN Pin吗?
“The EN pin has an internal pullup-current source which allows the user to float the EN pin to enable the device. If an application requires control of the EN pin, use open-drain or open-collector output logic to interface with the pin”