我用46V作为母线输入,15V的VCC供电,空载出来的输出电压14V;加载1k欧,输出电压是3V,看下桥的控制波形,是3-6khz,应该是处于间歇模式或者软启动模式?我同步调低了VCR的电容,BLK的电阻,以及反馈端的电阻,ISNS端的电阻调了没效果又改回去了。采用的电路是http://www.ti.com/cn/lit/ug/tidt084/tidt084.pdf。把c238改成了300pf,R248改成了44k。上电顺序是先给VCC上15V,慢慢上到26V,使RVCC产生12V电压,之后下调VCC电压到15V。然后给后级供电接上12V电压(给运放供电)。有大佬能解惑一下吗,对了我用的mos管不是推荐的这个,而是SPP20N60C3,不知道mos管会不会有影响。。