DLP LC6500EVM 的User"s Guide 中,3.9.1 Adding or Removing Patterns from the Firmware提到:
“the GUI will pack the images into groups of 24-bit RGB bitmap images. This means if there are 1-bit black and white images, 8-bit gray scale images, or anyother image bit-depth (up to 24-bit images), they will be combined to create a composite image. Forexample, a composite image could be composed of 24 1-bit images, 3 8-bit images, or a combination of images of various bit-depths which add up to a 24-bit composite image”
也就是说输入24幅1位图片GUI会组合成一张24位的图片?请问这是怎么做到的,那24张的一位图片和24位的图片是什么对应关系呢?比如我有一张24位的图片,能不能把它分解成24张1位图片?
感谢解答