#define SYS_EXBUSSEL *(volatile ioport Uint16*)(0x1c00)
#define SYS_PCGCR1 *(volatile ioport Uint16*)(0x1c02)
#define SYS_PCGCR2 *(volatile ioport Uint16*)(0x1c03)
#define SYS_PRCNTR *(volatile ioport Uint16*)(0x1c04)
#define SYS_PRCNTRLR *(volatile ioport Uint16*)(0x1c05)
#define SYS_GPIO_DIR0 *(volatile ioport Uint16*)(0x1c06)
#define SYS_GPIO_DIR1 *(volatile ioport Uint16*)(0x1c07)
#define SYS_GPIO_DATAIN0 *(volatile ioport Uint16*)(0x1c08)
#define SYS_GPIO_DATAIN1 *(volatile ioport Uint16*)(0x1c09)
#define SYS_GPIO_DATAOUT0 *(volatile ioport Uint16*)(0x1c0a)
#define SYS_GPIO_DATAOUT1 *(volatile ioport Uint16*)(0x1c0b)
#define SYS_OUTDRSTR *(volatile ioport Uint16*)(0x1c16)
#define SYS_SPPDIR *(volatile ioport Uint16*)(0x1c17)
/* ------------------------------------------------------------------------ *
* I2C Module *
* ------------------------------------------------------------------------ */
#define I2C_IER *(volatile ioport Uint16*)(0x1A04)
#define I2C_STR *(volatile ioport Uint16*)(0x1A08)
#define I2C_CLKL *(volatile ioport Uint16*)(0x1A0C)
#define I2C_CLKH *(volatile ioport Uint16*)(0x1A10)
#define I2C_CNT *(volatile ioport Uint16*)(0x1A14)
#define I2C_DRR *(volatile ioport Uint16*)(0x1A18)
#define I2C_SAR *(volatile ioport Uint16*)(0x1A1C)
#define I2C_DXR *(volatile ioport Uint16*)(0x1A20)
#define I2C_MDR *(volatile ioport Uint16*)(0x1A24)
#define I2C_EDR *(volatile ioport Uint16*)(0x1A2C)
#define I2C_PSC *(volatile ioport Uint16*)(0x1A30)
/* ------------------------------------------------------------------------ *
* I2S Module *
* ------------------------------------------------------------------------ */
#define I2S0_CR *(volatile ioport Uint16*)(0x2800)
#define I2S0_SRGR *(volatile ioport Uint16*)(0x2804)
#define I2S0_W0_LSW_W *(volatile ioport Uint16*)(0x2808)
#define I2S0_W0_MSW_W *(volatile ioport Uint16*)(0x2809)
#define I2S0_W1_LSW_W *(volatile ioport Uint16*)(0x280C)
#define I2S0_W1_MSW_W *(volatile ioport Uint16*)(0x280D)
#define I2S0_IR *(volatile ioport Uint16*)(0x2810)
#define I2S0_ICMR *(volatile ioport Uint16*)(0x2814)
#define I2S0_W0_LSW_R *(volatile ioport Uint16*)(0x2828)
#define I2S0_W0_MSW_R *(volatile ioport Uint16*)(0x2829)
#define I2S0_W1_LSW_R *(volatile ioport Uint16*)(0x282C)
#define I2S0_W1_MSW_R *(volatile ioport Uint16*)(0x282D)
/* I2S2 */
#define I2S2_CR *(volatile ioport Uint16*)(0x2A00)
#define I2S2_SRGR *(volatile ioport Uint16*)(0x2A04)
#define I2S2_W0_LSW_W *(volatile ioport Uint16*)(0x2A08)
#define I2S2_W0_MSW_W *(volatile ioport Uint16*)(0x2A09)
#define I2S2_W1_LSW_W *(volatile ioport Uint16*)(0x2A0C)
#define I2S2_W1_MSW_W *(volatile ioport Uint16*)(0x2A0D)
#define I2S2_IR *(volatile ioport Uint16*)(0x2A10)
#define I2S2_ICMR *(volatile ioport Uint16*)(0x2A14)
#define I2S2_W0_LSW_R *(volatile ioport Uint16*)(0x2A28)
#define I2S2_W0_MSW_R *(volatile ioport Uint16*)(0x2A29)
#define I2S2_W1_LSW_R *(volatile ioport Uint16*)(0x2A2C)
#define I2S2_W1_MSW_R *(volatile ioport Uint16*)(0x2A2D)
/* ------------------------------------------------------------------------ *
* UART Module *
* ------------------------------------------------------------------------ */
#define UART_RBR *(volatile ioport Uint16*)(0x1B00)
#define UART_THR *(volatile ioport Uint16*)(0x1B00)
#define UART_IER *(volatile ioport Uint16*)(0x1B02)
#define UART_IIR *(volatile ioport Uint16*)(0x1B04)
#define UART_FCR *(volatile ioport Uint16*)(0x1B04)
#define UART_LCR *(volatile ioport Uint16*)(0x1B06)
#define UART_MCR *(volatile ioport Uint16*)(0x1B08)
#define UART_LSR *(volatile ioport Uint16*)(0x1B0A)
#define UART_SCR *(volatile ioport Uint16*)(0x1B0E)
#define UART_DLL *(volatile ioport Uint16*)(0x1B10)
#define UART_DLH *(volatile ioport Uint16*)(0x1B12)
#define UART_PWREMU_MGMT *(volatile ioport Uint16*)(0x1B18)
请问这些名词都是什么意思,后面对应的地址是存储这些名词的值吗还是什么其他的