在文档SPRUFK5里面有一句"since any interrupt service routine can be atomic(not nestable),the cpu interrupt priority only applies to pending interrupts",有人说c6748硬件上只支持可屏蔽中断和不可屏蔽中断之间的嵌套!我想问如果是不可屏蔽中断之间嵌套,怎么实现,比如INT4中断优先级高于INT5,如果在执行INT5的中断服务函数时,INT4中断来了,会先去执行INT4中断服务函数么?执行完了再返回int5中断服务函数么?如果int4中断函数正在执行当中,int5中断来了是否就不会响应int5中断?