看文档,说是C6748有三个CAP模块,然后每个模块是有四个CAP寄存器,分别是CAP1---CAP4,若配置为PWM模式,则CAP3是CAP1的影子寄存器,CAP4是CAP2的影子寄存器,那是不是一个模块就可以产生两路PWM信号呢,这样算下来,3个CAP模块,就可以产生6路PWM信号才对吧,可是反复看了芯片的技术参考手册,特别是看了系统配置模块,发现只有三个CAP对应的PWM信号可以映射到IO口上,分别是ECAP0_APWM0,ECAP1_APWM1,ECAP2_APWM2,那这样的话,岂不是有另外三路PWM信号就没法使用了。我目前的应用,就是想用到芯片上的CAP的PWM功能,最好有个5路CAP_PWM通道就最好了,又不想使用传统的PWM,因为CAP的PWM功能相对简单很多,现在看来C6748可能没法满足我的要求,TI的工程能否在C6000系列里面推荐一些具备较多CAP模块的片子,而且最好是CAP映射到IO上时,尽量不和通信接口冲突,特别是网口的功能接口冲突,比如网口的MII_CLK和MII_RX这些功能口冲突,不然用得了CAP的PWM功能但又不能用网口功能了,目前C6748就是有冲突,