我的自制板采用的dsp为C6674,与型号为XIO2213B的TI 1394b芯片通过PCIE相连。XIO2213B的PERST#信号根据其数据手册要求在供电完善后由我板上的FPGA提供上拉。目前我将论坛上的示例程序K1_STK_v1.1中的PCIe例程进行测试,程序中的相关代码修改为与我板相适应的内容。
PCIE_Loopback_Mode loop_mode = PCIE_LOOPBACK_DISABLE;
PCIE_cfg.serdes_cfg.inputRefClock_MHz = 100;
PCIE_cfg.serdes_cfg.linkSpeed_GHz = 2.5;
PCIE_cfg.serdes_cfg.numLanes= 1;
但是运行代码后发现卡在链路训练中,查看gpPCIE_CAP_implement_regs->DEBUG0的[4:0]位发现此状态为DETECT_QUIET,请问该如何DEBUG?