1. TMS320DM8127中的HD Capture Port和Parallel Camera Input有什么区别?
2. 数据手册册P12 介绍中HD Video Processing Subsystem有1 16-/24-bit HD Capture Port or 2 8-bit SD Capture Ports and 1 8-bit SD Capture Port
请问前面的1 16-/24-bit HD Capture Port or 2 8-bit SD Capture Ports 指的是VIn[0],而后面的 1 8-bit SD Capture Port指的的是什么?我有一路16-/24-bit HD和一路8bit SD需要采集,如何使用?