U-Boot SPL 2019.01-g1ebdbc7-dirty (Jun 15 2020 - 23:30:29 +0800)
Trying to boot from MMC1
Loading Environment from FAT... *** Warning - bad CRC, using default environment
Loading Environment from MMC... Card did not respond to voltage select!
*** Warning - No block device, using default environment
U-Boot 2019.01-g1ebdbc7-dirty (Jun 15 2020 - 23:30:29 +0800)
CPU : AM335X-GP rev 2.1
Model: TI AM335x BeagleBone Black
DRAM: 512 MiB
MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1
Loading Environment from FAT... *** Warning - bad CRC, using default environment
Loading Environment from MMC... Card did not respond to voltage select!
*** Warning - No block device, using default environment
<ethaddr> not set. Validating first E-fuse MAC
Net: Could not get PHY for ethernet@4a100000: addr 0
eth0: ethernet@4a100000
Warning: usb_ether MAC addresses don't match:
Address in ROM is de:ad:be:ef:00:01
Address in environment is 4c:3f:d3:cb:f2:55
, eth1: usb_ether
Press SPACE to abort autoboot in 2 seconds
switch to partitions #0, OK
mmc0 is current device
Scanning mmc 0:1...
switch to partitions #0, OK
mmc0 is current device
SD/MMC found on device 0
4244032 bytes read in 360 ms (11.2 MiB/s)
49049 bytes read in 7 ms (6.7 MiB/s)
Card did not respond to voltage select!
Card did not respond to voltage select!
SD/MMC found on device 1
Card did not respond to voltage select!
Card did not respond to voltage select!
## Error: "bootcmd_nand0" not defined
starting USB...
USB0: Port not available.
using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in
MAC de:ad:be:ef:00:01
HOST MAC de:ad:be:ef:00:00
RNDIS ready
The remote end did not respond in time.missing environment variable: pxeuuid
Retrieving file: pxelinux.cfg/01-4c-3f-d3-cb-f2-53
Warning: usb_ether MAC addresses don't match:
Address in ROM is de:ad:be:ef:00:01
Address in environment is 4c:3f:d3:cb:f2:55
using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in
MAC de:ad:be:ef:00:01
HOST MAC de:ad:be:ef:00:00
RNDIS ready
The remote end did not respond in time.Retrieving file: pxelinux.cfg/00000000
Warning: usb_ether MAC addresses don't match:
Address in ROM is de:ad:be:ef:00:01
Address in environment is 4c:3f:d3:cb:f2:55
using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in
MAC de:ad:be:ef:00:01
HOST MAC de:ad:be:ef:00:00
RNDIS ready
U-Boot SPL 2019.01-g1ebdbc7-dirty (Jun 15 2020 - 23:30:29 +0800)
Trying to boot from MMC1
Loading Environment from FAT... *** Warning - bad CRC, using default environment
Loading Environment from MMC... Card did not respond to voltage select!
*** Warning - No block device, using default environment
U-Boot 2019.01-g1ebdbc7-dirty (Jun 15 2020 - 23:30:29 +0800)
CPU : AM335X-GP rev 2.1
Model: TI AM335x BeagleBone Black
DRAM: 512 MiB
MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1
Loading Environment from FAT... *** Warning - bad CRC, using default environment
Loading Environment from MMC... Card did not respond to voltage select!
*** Warning - No block device, using default environment
<ethaddr> not set. Validating first E-fuse MAC
Net: Could not get PHY for ethernet@4a100000: addr 0
eth0: ethernet@4a100000
Warning: usb_ether MAC addresses don't match:
Address in ROM is de:ad:be:ef:00:01
Address in environment is 4c:3f:d3:cb:f2:55
, eth1: usb_ether
Press SPACE to abort autoboot in 2 seconds
=>
=>
=>
=> mmc info
Device: OMAP SD/MMC
Manufacturer ID: 12
OEM: 3456
Name: SDBus Speed: 48000000
Mode : SD High Speed (50MHz)
Rd Block Len: 512
SD version 3.0
High Capacity: Yes
Capacity: 14.6 GiB
Bus Width: 4-bit
Erase Group Size: 512 Bytes
=>