Hi,
客戶的板子在進linux後插拔u盤發現USB2_DRVVBUS沒有反應
在軟硬體部分有哪些東西可以確認?
目前跑過chkusb.sh沒發現問題
output is as following:
chkusb.sh Version 0.2.7
Linux buildroot 4.14.79 #7 SMP PREEMPT Tue Jun 30 17:33:46 CST 2020 armv7l GNU/Linux
USB is initialized
usb@48890000: peripheral, okay
usb@488d0000: host, okay
The gadget driver is built-in
Gadget Kernel Config: g_zero is enabled
Gadget Kernel Config: g_audio is enabled
Gadget Kernel Config: g_ether is enabled
Gadget Kernel Config: g_ncm is enabled
Gadget Kernel Config: g_mass_storage is enabled
Gadget Kernel Config: g_serial is enabled
Gadget Kernel Config: g_printer is enabled
gadget driver loaded: (none)