你好:
目前我的am3354 跑 wince7.0,发现启动时间要1分41秒。
不知道这个时间是否正常,还是有什么地方等待或超时。
附启动信息:
NK Image Loaded
Launch Windows CE image by jumping to 0x80002000...
Windows CE Kernel for ARM (Thumb Enabled)
CPU CP15 Control Register = 0xc5387f
CPU CP15 Auxiliary Control Register = 0x42
Board Name: EZ335X
Board Ver : 1.0A
+OALTimerInit(1, 24000, 200)
oal gpio dispatch
BSPGpioInit oallib
--- High Performance Frequecy is 24 MHz---
PID:00400002 TID:00410002 SetOpp to 3
PID:00400002 TID:01350006 ECC TYPE is BCH 8 bit with ELM
PID:00400002 TID:01350006 8Bit NAND device
PID:00400002 TID:01350006 +download_CM3: loading M3
PID:00400002 TID:01350006 LoadFirmwareFile()
PID:00400002 TID:01350006 CM3: input file [\windows\firmware.bin] is 9932 bytes long
PID:00400002 TID:01350006 CM3: firmware file read ok!
PID:00400002 TID:01350006 +download_CM3: done with M3
PID:00400002 TID:01350006 MSC DllMain:
PID:00400002 TID:01350006 MSC_Init...
PID:00400002 TID:01350006 MSC_Init:
PID:00400002 TID:01350006 device gpio dispatch
PID:00400002 TID:01350006 BSPGpioInit gpio.cpp
PID:00400002 TID:01350006 Cpsw3g_InitializeAdapter: mode=1, port=1, txCh=0, rxChMask=0x01, ActiveCpgmac=1
PID:00400002 TID:01350006 pAdapter->ActiveCpgmac = ActiveCpgmac;
PID:00400002 TID:01350006 Cpsw3g_Init_SendRecv
PID:00400002 TID:01350006 phy_state == INITING
PID:00400002 TID:01350006 || ActiveCpgmac == 1
PID:00400002 TID:01350006 <-- Cpsw3g_InitializeAdapter.
PID:00400002 TID:03200002 _cpsw3g_Phy_Init_state: phy_mask 2, PhyAcks2 alive:6
PID:00400002 TID:03200002 *** PhyAcks=0x2 i=1
PID:00400002 TID:03200002 _cpsw3g_Phy_Init_state : could not found driver for PHY id 4dd072.
PID:00400002 TID:01350006 SDHC: CPU revision 0xffffffff
PID:00400002 TID:01350006 SDHC host controller initialize: m_fastPathSDIO:1 m_fastPathSDMEM:0
PID:00400002 TID:01350006 create m_hControllerISTEvent
PID:00400002 TID:026A000A MSC DllMain:
PID:00400002 TID:01350006 CAM3xxOTG::Init DEVCTL 80
PID:00400002 TID:03F1000E MSC DllMain:
PID:00400002 TID:02530012 MSC DllMain:
PID:00400002 TID:01350006 CAM3xxOTG::Init DEVCTL 80
PID:00400002 TID:02F7001E MSC DllMain:
PID:00400002 TID:03FE001E CAM3xxOTG[2]::HostMode(): entering host mode
PID:00400002 TID:05410002 MSC DllMain:
PID:00400002 TID:01E10012 MSC DllMain:
PID:00400002 TID:04C60006 dss :case to select m_dwSurfaceMgr
PID:00400002 TID:04C60006 PVR:getCpuFamily: 5
PID:00400002 TID:04C60006 PVR:omapsgxddgpe getCpuFamily: 5
PID:00400002 TID:04C60006 KeybdDriverInitializeEx: Layout Manager successfully initialized to 1
PID:00400002 TID:03200002 _cpsw3g_phy_update_link, Port:0 LINK:UP SPEED:100 DUPLEX:FD
PID:00400002 TID:0540003E MSC DllMain:
PID:00400002 TID:03CB0012 NDISPWR:: Found adapter [CPSW3G2]
PID:00400002 TID:03CB0012 MSC DllMain:
PID:00400002 TID:051A003E MSC DllMain:
PID:00400002 TID:04670046 MSC DllMain:
PID:00400002 TID:01760006 kernel PVRSRV_IOCTL_POWER_SET setting state 1
PID:00400002 TID:02580006 MSC DllMain:
PID:00400002 TID:01760006 kernel PVRSRV_IOCTL_POWER_SET setting state 0
PID:00400002 TID:03000002 MSC DllMain:
PID:00400002 TID:017B0006 MSC DllMain:
PID:00400002 TID:025E000A MSC DllMain:
PID:00400002 TID:01760006 kernel PVRSRV_IOCTL_POWER_SET setting state 1
PID:00400002 TID:0395000A MSC DllMain:
PID:00400002 TID:0420003E MSC DllMain:
PID:00400002 TID:039F0002 MSC DllMain:
PID:00400002 TID:01760006 kernel PVRSRV_IOCTL_POWER_SET setting state 2
PID:00400002 TID:01760006 kernel PVRSRV_IOCTL_POWER_SET setting state 0