原本程序是绝对路径,现在按照之前的程序新建的工程改成相对路径,调用了相对应lib和include。路径已经搞定,但是编译的时候出现下述问题。查阅了相关帖子,没有解决问题。CCS版本为6.1.1,请帮忙看看
Description Resource Path Location Type
#10010 errors encountered during linking; "LLC_OL_50kHz.out" not built LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/10099.html">#10099-D</a> program will not fit into available memory. run placement with alignment/blocking fails for section ".ebss" size 0x52ed page 1. Available memory ranges: 28374S_FLASH_lnk.cmd /LLC_OL_50kHz line 78 C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/10234.html">#10234-D</a> unresolved symbols remain LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "D:/Program Files/ti/ccsv6/tools/compiler/ti-cgt-c2000_6.4.6/lib/rts2800_fpu32.lib<_lock.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "D:/Program Files/ti/ccsv6/tools/compiler/ti-cgt-c2000_6.4.6/lib/rts2800_fpu32.lib<args_main.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "D:/Program Files/ti/ccsv6/tools/compiler/ti-cgt-c2000_6.4.6/lib/rts2800_fpu32.lib<boot.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "D:/Program Files/ti/ccsv6/tools/compiler/ti-cgt-c2000_6.4.6/lib/rts2800_fpu32.lib<exit.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "D:/Program Files/ti/ccsv6/tools/compiler/ti-cgt-c2000_6.4.6/lib/rts2800_fpu32.lib<l_div.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "D:/Program Files/ti/ccsv6/tools/compiler/ti-cgt-c2000_6.4.6/lib/rts2800_fpu32.lib<memcpy.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "E:/SVN_Codes/trunk/LLC_OL_50kHz/Source/library/RTOS/lib/RtosLib.lib<OS_CORE.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "E:/SVN_Codes/trunk/LLC_OL_50kHz/Source/library/RTOS/lib/RtosLib.lib<OS_CPU_A.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "E:/SVN_Codes/trunk/LLC_OL_50kHz/Source/library/RTOS/lib/RtosLib.lib<OS_CPU.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "E:/SVN_Codes/trunk/LLC_OL_50kHz/Source/library/RTOS/lib/RtosLib.lib<OS_EVENT.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "E:/SVN_Codes/trunk/LLC_OL_50kHz/Source/library/RTOS/lib/RtosLib.lib<OS_SHELL.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "E:/SVN_Codes/trunk/LLC_OL_50kHz/Source/library/RTOS/lib/RtosLib.lib<OS_TICKET_ISR.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "E:/SVN_Codes/trunk/LLC_OL_50kHz/Source/library/RTOS/lib/RtosLib.lib<OS_TIMER.obj>" specifies ISA revision "C28FPU32", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "E:/SVN_Codes/trunk/LLC_OL_50kHz/Source/library/ti/math/CLAmath/v4_00_01_00/lib/cla0_math_library.lib<CLAcos.obj>" specifies ISA revision "C2800", which is not compatible with ISA revision "C28FPU32" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
<a href="file:/D:/Program%20Files/ti/ccsv6/tools/compiler/dmed/HTML/16008.html">#16008-D</a> file "E:/SVN_Codes/trunk/LLC_OL_50kHz/Source/library/ti/math/CLAmath/v4_00_01_00/lib/cla0_math_library.lib<CLASinCosTable.obj>" specifies ISA revision "C2800", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line LLC_OL_50kHz C/C++ Problem
unresolved symbol _Cla1funcsLoadSize, first referenced in ./Source/source/system_init.obj LLC_OL_50kHz C/C++ Problem
unresolved symbol _Cla1funcsLoadStart, first referenced in ./Source/source/system_init.obj LLC_OL_50kHz C/C++ Problem
unresolved symbol _Cla1funcsRunStart, first referenced in ./Source/source/system_init.obj LLC_OL_50kHz C/C++ Problem