硬件环境:TI官方开发套件TI C2000 LaunchPadXL TMS320F28069M V1.2 + BOOSTXL_DRV8305EVM,
供电电压:24V
电机:2对极1800KV的电机。
操作步骤:
1、运行LAB02C,进行电机参数识别,得到参数如下:
#define USER_MOTOR_TYPE MOTOR_Type_Pm
#define USER_MOTOR_NUM_POLE_PAIRS (2)
#define USER_MOTOR_Rr (NULL)
#define USER_MOTOR_Rs (0.0282875169)
#define USER_MOTOR_Ls_d (1.406504e-05)
#define USER_MOTOR_Ls_q (1.406504e-05)
#define USER_MOTOR_RATED_FLUX (0.00948217139)
将参数回填到user_j1.h中
2、运行LAB03A,进行offset识别,得到参数并回填到user_j1.h中。
3、运行LAB05B,运行速度环,电机启动和运行正常,无论gMotorVars.Flag_enableForceAngle为0或者1,均能顺利启动并顺畅运行。gMotorVars.VdcBus_kV电压采集正常,为24V。
4、尝试运行LAB20。
1)由于项目缺少TMS320F28069_xds100v2.ccxml,首先添加TMS320F28069_xds100v2.ccxml到工程。
2)将gMotorVars.Flag_enableSys和gMotorVars.Flag_Run_Identify置1,尝试开始运行电机,但是此时电机运行不正常。
针对LAB20运行不正常做了如下尝试和观测:
1、运行LAB20,将gMotorVars.Flag_enableSys置1,gMotorVars.VdcBus_kV获取的电压值不正确,为21V。此时将gMotorVars.Flag_Run_Identify置1,则gMotorVars.VdcBus_kV电压变成了11V。
2、设置gMotorVars.Flag_enableSys = 1,gMotorVars.Flag_Run_Identify = 1,gMotorVars.Flag_enableForceAngle = 0,电机不转动,电源显示电流0.5A。
3、设置gMotorVars.Flag_enableSys = 1,gMotorVars.Flag_Run_Identify = 1,gMotorVars.Flag_enableForceAngle = 1,电机转动,电源显示电流0.5A。此时手轻捏电机轴,可以轻易让电机停转,感觉此时仅在运行ForceAngle状态,并没有进入闭环运行状态。
从《InstaSPIN Projects and Labs User’s Guide》来看,LAB20是在LAB05B基础上对程序结构进行了更改,功能是一致的。
请问LAB20无法正常运行的可能原因是什么?是否我的操作遗漏了步骤或者进行了错误的配置?谢谢!