我最近在用TMDSHV1PHINVKIT,现在在做并网实验。直流侧380V/2A,交流侧120V/60Hz,按照用户手册步骤进行的。现在有个问题就是一并网合闸,从GUI能看到很短瞬间的normal inverter mode,之后就跳到了DC bus voltage over mode,然后直流电源就下降到0V了,我觉得这里是直流侧电源保护了,但是我不清楚是什么原因导致的。我把直流侧电源的限制电流提高到5A,还是发生上面的问题。我觉得交流侧应该没问题,因为在normal inverter mode,我看到交流电流是2.7A。程序没改,只是设置了INCR_BUILD=3。之前AC侧只接电阻负载是正常工作的。请大家帮忙看看是什么原因,谢谢啦!