Wed Mar 13, 2019 17:31:39: execUserFlashInit
Wed Mar 13, 2019 17:31:39: Executing memory setup macro dddd B1M Flash
Wed Mar 13, 2019 17:31:47: Fatal error: There were warnings during download of FLASH loader, see Log Window Session aborted!
Wed Mar 13, 2019 17:31:47: Failed to load flash loader: C:\Program Files (x86)\IAR Systems\Embedded Workbench 8.2\arm\config\flashloader\TexasInstruments\FlashTMS470R1B1M.out
J-Link V5.00 DLL Log
DLL Compiled: Jun 8 2015 21:22:48
Logging started @ 2019-03-13 17:32
Connecting ...
- Connecting via USB to J-Link device 0
- Target interface speed: 1000 kHz (Fixed)
- VTarget = 3.222V
- Initializing CPU core (Init sequence) ...
- Initialized successfully
- Target interface speed: 12000 kHz (Fixed)
- ERROR: Could not detect CPU clock speed. Readback of test code downloaded into RAM failed.
- ERROR: Failed to measure CPU clock frequency
- ERROR: Failed to connect.
Could not determine CPU clock frequency.