TI专家,你好
在使用UNIFLASH下载时遇到以下报错不清楚是何原因,请帮忙看一下,谢谢
工程编译后下载报错如下:
Status: CortexR5: File Loader: Memory write failed: Flash algorithm returned an error during Flash programming. Note: Auto ECC generation is on, please make sure that the data sections are 64-bit memory aligned in your linker file; alternately, turn off Auto ECC generation in the On-Chip Flash settings
使用GCC 4.9编译,使用FLASH空间0x200000~0x3FFFFF