TMS570ls31 LIN-DMA 接口驱动延时乱码

TMS570ls31  LIN-DMA 配置后,若增加延时,会发送一段乱码,若删除该延时,则发送正常。请问有可能是什么原因造成的?

下图是延时后打印的乱码

这是无延时打印的正常结果

4 个回复

  • 能否请您详细说明下?您的软件配置情况如何?若是可以的话,请给出相关的代码,谢谢

    TI 诚邀您参加全新设计的产品页面测试,参加测试即可享有 TI 购物 9 折优惠码,点击 此链接 报名,名额有限。感谢您的参与!

  • 回复 Susan Yang:

    软件配置如下:
    sciBASE_t* uartREG[2] = {sciREG,scilinREG};
    /*
    * @Brief:
    * uart初始化
    * @Param:
    * uartx: 串口号,0或1
    * buad_rate:串口波特率
    * parity: 奇偶校验(-1无校验,0-偶校验,1-奇校验)
    */
    void bsp_uart_open(uint8 uartx, uint32 buad_rate,sint8 parity)
    {
    uint8 parEn = parity == -1 ? 0 : 1;
    uint8 parVal = parity == 1 ? 0 : 1;

    uartx &= 0x3;
    /** initialize SCI */
    uartREG[uartx]->GCR1 &= ~0x80U;
    /** - bring SCI out of reset */
    uartREG[uartx]->GCR0 = 0U;
    uartREG[uartx]->GCR0 = 1U;

    /** - Disable all interrupts */
    uartREG[uartx]->CLEARINT = 0xFFFFFFFFU;
    uartREG[uartx]->CLEARINTLVL = 0xFFFFFFFFU;

    /** - global control 1 */
    uartREG[uartx]->GCR1 = (uint32)((uint32)1U << 25U) /* enable transmit */
    | (uint32)((uint32)1U << 24U) /* enable receive */
    | (uint32)((uint32)1U << 5U) /* internal clock (device has no clock pin) */
    | (uint32)((uint32)0U << 4U) /* number of stop bits */
    | (uint32)((uint32)parVal << 3U) /* even parity, otherwise odd */
    | (uint32)((uint32)parEn << 2U) /* enable parity */
    | (uint32)((uint32)1U << 1U); /* asynchronous timing mode */

    /** - set baudrate */
    uartREG[uartx]->BRS = buad_rate; /* baudrate */

    /** - transmission length */
    uartREG[uartx]->FORMAT = 8U - 1U; /* length */

    /** - set SCI pins functional mode */
    uartREG[uartx]->PIO0 = (uint32)((uint32)1U << 2U) /* tx pin */
    | (uint32)((uint32)1U << 1U); /* rx pin */

    /** - set SCI pins default output value */
    uartREG[uartx]->PIO3 = (uint32)((uint32)0U << 2U) /* tx pin */
    | (uint32)((uint32)0U << 1U); /* rx pin */

    /** - set SCI pins output direction */
    uartREG[uartx]->PIO1 = (uint32)((uint32)1U << 2U) /* tx pin */
    | (uint32)((uint32)0U << 1U); /* rx pin */

    /** - set SCI pins open drain enable */
    uartREG[uartx]->PIO6 = (uint32)((uint32)0U << 2U) /* tx pin */
    | (uint32)((uint32)0U << 1U); /* rx pin */

    /** - set SCI pins pullup/pulldown enable */
    uartREG[uartx]->PIO7 = (uint32)((uint32)0U << 2U) /* tx pin */
    | (uint32)((uint32)0U << 1U); /* rx pin */

    /** - set SCI pins pullup/pulldown select */
    uartREG[uartx]->PIO8 = (uint32)((uint32)1U << 2U) /* tx pin */
    | (uint32)((uint32)1U << 1U); /* rx pin */

    /** - set interrupt level */
    uartREG[uartx]->SETINTLVL = (uint32)((uint32)0U << 26U) /* Framing error */
    | (uint32)((uint32)0U << 25U) /* Overrun error */
    | (uint32)((uint32)0U << 24U) /* Parity error */
    | (uint32)((uint32)0U << 9U) /* Receive */
    | (uint32)((uint32)0U << 8U) /* Transmit */
    | (uint32)((uint32)0U << 1U) /* Wakeup */
    | (uint32)((uint32)0U << 0U); /* Break detect */

    /** - set interrupt enable */
    uartREG[uartx]->SETINT = (uint32)((uint32)0U << 26U) /* Framing error */
    | (uint32)((uint32)0U << 25U) /* Overrun error */
    | (uint32)((uint32)0U << 24U) /* Parity error */
    | (uint32)((uint32)0U << 9U) /* 1 Receive */
    | (uint32)((uint32)0U << 1U) /* Wakeup */
    | (uint32)((uint32)0U << 0U); /* Break detect */
    /** - initialize global transfer variables */
    g_sciTransfer_t[uartx].mode = (uint32)0U << 8U;
    g_sciTransfer_t[uartx].tx_length = 0U;
    g_sciTransfer_t[uartx].rx_length = 0;
    /** - Finaly start SCI */
    uartREG[uartx]->GCR1 |= 0x80U;
    }


    #define SCI_TX_ADDR ((uint32_t)(&(uartREG[0]->TD)) + 3)
    #define SCI_RX_ADDR ((uint32_t)(&(uartREG[0]->RD)) + 3)
    #define LIN_TX_ADDR ((uint32_t)(&(uartREG[1]->TD)) + 3)
    #define LIN_RX_ADDR ((uint32_t)(&(uartREG[1]->RD)) + 3)
    #define DMA_SCI_TX DMA_REQ31
    #define DMA_SCI_RX DMA_REQ30
    #define DMA_LIN_TX DMA_REQ29
    #define DMA_LIN_RX DMA_REQ28

    #define SCI_SET_TX_DMA (1<<16)
    #define SCI_SET_RX_DMA (1<<17)
    #define SCI_SET_RX_DMA_ALL (1<<18)


    void bsp_dma_enable (uint8 uartx,uint8 *txData,uint16 txSize,uint16 tx_CHx,uint8 *rxData,uint16 rxSize,uint16 rx_CHx);
    uint8_t bsp_dma_send_data(uint16_t txSize,uint16 tx_CHx);
    uint32_t bsp_dma_get_data(uint8_t *rxData,uint16 rxSize,uint16 rx_CHx);


    void bsp_dma_enable (uint8 uartx,uint8 *txData,uint16 txSize,uint16 tx_CHx,uint8 *rxData,uint16 rxSize,uint16 rx_CHx)
    {
    uint32_t sciTxData, sciRxData;
    g_dmaCTRL g_dmaCTRLPKT1, g_dmaCTRLPKT2;
    while (((uartREG[uartx]->FLR & SCI_TX_INT) == 0U) || ((uartREG[uartx]->FLR & 0x4) == 0x4))
    {
    } /* Wait */
    if(uartx == 0x0)
    {
    /*Assign DMA request SCI transmit to tx Channel x*/
    dmaReqAssign(tx_CHx, DMA_SCI_TX);

    /*Assign DMA request SCI receive to rx Channel x*/
    dmaReqAssign(rx_CHx, DMA_SCI_RX);
    }
    else
    {
    /*Assign DMA request SCI transmit to tx Channel x*/
    dmaReqAssign(tx_CHx, DMA_LIN_TX);

    /*Assign DMA request SCI receive to rx Channel x*/
    dmaReqAssign(rx_CHx, DMA_LIN_RX);
    }
    /* Addresses of SCI/LIN 8-bit TX/Rx data */
    if(uartx == 0x0)
    {
    sciTxData = SCI_TX_ADDR;
    sciRxData = SCI_RX_ADDR;
    }
    else
    {
    sciTxData = LIN_TX_ADDR;
    sciRxData = LIN_RX_ADDR;
    }
    if(txSize > 0){
    /*Configure control packet for tx Channel x*/
    g_dmaCTRLPKT1.SADD = (uint32_t)txData; /* source address */
    g_dmaCTRLPKT1.DADD = sciTxData; /* destination address */
    g_dmaCTRLPKT1.CHCTRL = 0; /* channel control */
    g_dmaCTRLPKT1.FRCNT = txSize; /* frame count */
    g_dmaCTRLPKT1.ELCNT = 1; /* element count */
    g_dmaCTRLPKT1.ELDOFFSET = 0; /* element destination offset */
    g_dmaCTRLPKT1.ELSOFFSET = 0; /* element destination offset */
    g_dmaCTRLPKT1.FRDOFFSET = 0; /* frame destination offset */
    g_dmaCTRLPKT1.FRSOFFSET = 0; /* frame destination offset */
    g_dmaCTRLPKT1.PORTASGN = 4; /* PORTB ONLY */
    g_dmaCTRLPKT1.RDSIZE = ACCESS_8_BIT; /* read size */
    g_dmaCTRLPKT1.WRSIZE = ACCESS_8_BIT; /* write size */
    g_dmaCTRLPKT1.TTYPE = FRAME_TRANSFER; /* transfer type */
    g_dmaCTRLPKT1.ADDMODERD = ADDR_INC1; /* address mode read */
    g_dmaCTRLPKT1.ADDMODEWR = ADDR_FIXED; /* address mode write */
    g_dmaCTRLPKT1.AUTOINIT = AUTOINIT_OFF; /* autoinit */
    /*Set tx control packet for tx channel x*/
    dmaSetCtrlPacket(tx_CHx, g_dmaCTRLPKT1);
    /*Enable uartx Transmit DMA Request*/
    uartREG[uartx]->SETINT |= SCI_SET_TX_DMA;
    uartREG[uartx]->SETINT |= ((uint32_t)1<<8);
    uartREG[uartx]->TD = 48;
    }
    if(rxSize > 0){
    /*Configure control packet for Channel x*/
    g_dmaCTRLPKT2.SADD = sciRxData; /* source address */
    g_dmaCTRLPKT2.DADD = (uint32_t)rxData; /* destination address */
    g_dmaCTRLPKT2.CHCTRL = 0; /* channel control */
    g_dmaCTRLPKT2.FRCNT = rxSize; /* frame count */
    g_dmaCTRLPKT2.ELCNT = 1; /* element count */
    g_dmaCTRLPKT2.ELDOFFSET = 0; /* element destination offset */
    g_dmaCTRLPKT2.ELSOFFSET = 0; /* element destination offset */
    g_dmaCTRLPKT2.FRDOFFSET = 0; /* frame destination offset */
    g_dmaCTRLPKT2.FRSOFFSET = 0; /* frame destination offset */
    g_dmaCTRLPKT2.PORTASGN = 4; /* PORTB ONLY */
    g_dmaCTRLPKT2.RDSIZE = ACCESS_8_BIT; /* read size */
    g_dmaCTRLPKT2.WRSIZE = ACCESS_8_BIT; /* write size */
    g_dmaCTRLPKT2.TTYPE = FRAME_TRANSFER; /* transfer type */
    g_dmaCTRLPKT2.ADDMODERD = ADDR_FIXED; /* address mode read */
    g_dmaCTRLPKT2.ADDMODEWR = ADDR_INC1; /* address mode write */
    g_dmaCTRLPKT2.AUTOINIT = AUTOINIT_OFF; /* autoinit */
    /*Set rx control packet for channel x*/
    dmaSetCtrlPacket(rx_CHx, g_dmaCTRLPKT2);
    /*Enable uartx Receive DMA Request*/
    uartREG[uartx]->SETINT |= SCI_SET_RX_DMA | SCI_SET_RX_DMA_ALL;
    }
    /*Enable DMA*/
    dmaEnable();
    }

    uint8_t bsp_dma_send_data(uint16_t txSize,uint16 tx_CHx)
    {
    uint32_t *ptr;
    uint32_t i;
    /*Set dma tx frame count */
    dmaRAMREG->PCP[tx_CHx].ITCOUNT = (txSize<<16)|0x01;
    /*enable dma tx channel to trigger on hardware request*/
    dmaSetChEnable(tx_CHx, DMA_HW);
    /*waiting until finished*/
    while ((dmaREG->BTCFLAG&((uint32_t)1<<tx_CHx)) == 0){
    }
    dmaREG->BTCFLAG |= ((uint32_t)1<<tx_CHx);
    return 0;
    }
  • 回复 Susan Yang:

    你好!请问能否找到原因?