Calendar mode (RTCMODE = 1)
00b = Minute changed
01b = Hour changed
10b = Every day at midnight (00:00)
11b = Every day at noon (12:00)
更新什么 ? 不明白 请指点
This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
Calendar mode (RTCMODE = 1)
00b = Minute changed
01b = Hour changed
10b = Every day at midnight (00:00)
11b = Every day at noon (12:00)
更新什么 ? 不明白 请指点
您先看一下例程
/* --COPYRIGHT--,BSD_EX * Copyright (c) 2012, Texas Instruments Incorporated * All rights reserved. * * Redistribution and use in source and binary forms, with or without * modification, are permitted provided that the following conditions * are met: * * * Redistributions of source code must retain the above copyright * notice, this list of conditions and the following disclaimer. * * * Redistributions in binary form must reproduce the above copyright * notice, this list of conditions and the following disclaimer in the * documentation and/or other materials provided with the distribution. * * * Neither the name of Texas Instruments Incorporated nor the names of * its contributors may be used to endorse or promote products derived * from this software without specific prior written permission. * * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. * ******************************************************************************* * * MSP430 CODE EXAMPLE DISCLAIMER * * MSP430 code examples are self-contained low-level programs that typically * demonstrate a single peripheral function or device feature in a highly * concise manner. For this the code may rely on the device's power-on default * register values and settings such as the clock configuration and care must * be taken when combining code from several examples to avoid potential side * effects. Also see www.ti.com/grace for a GUI- and www.ti.com/msp430ware * for an API functional library-approach to peripheral configuration. * * --/COPYRIGHT--*/ //****************************************************************************** // MSP430F54xA Demo - RTC_A in real time clock mode // // Description: This program demonstrates the RTC mode by triggering an // interrupt every second and minute. This code toggles P1.0 every second. // This code recommends an external LFXT1 crystal for RTC accuracy. // ACLK = LFXT1 = 32768Hz, MCLK = SMCLK = default DCO = 32 x ACLK = 1048576Hz // // MSP430F54xA // ----------------- // /|\ | XIN|- // | | | 32kHz // ---|RST XOUT|- // | | // | P1.0 |--> Toggles every second // | | // // W. Goh // Texas Instruments Inc. // April 2010 // Built with CCS version 4.2 and IAR Embedded Workbench Version: 4.21.8 //****************************************************************************** #include <msp430.h> int main(void) { WDTCTL = WDTPW + WDTHOLD; // Stop Watchdog Timer P1DIR |= BIT0; // Set P1.0 as output // Initialize LFXT1 P7SEL |= 0x03; // Select XT1 UCSCTL6 &= ~(XT1OFF); // XT1 On UCSCTL6 |= XCAP_3; // Internal load cap // Loop until XT1,XT2 & DCO fault flag is cleared do { UCSCTL7 &= ~(XT2OFFG + XT1LFOFFG + XT1HFOFFG + DCOFFG); // Clear XT2,XT1,DCO fault flags SFRIFG1 &= ~OFIFG; // Clear fault flags }while (SFRIFG1&OFIFG); // Test oscillator fault flag // Configure RTC_A RTCCTL01 |= RTCTEVIE + RTCRDYIE + RTCBCD + RTCHOLD + RTCMODE; // RTC enable, BCD mode, RTC hold // enable RTC read ready interrupt // enable RTC time event interrupt RTCYEAR = 0x2010; // Year = 0x2010 RTCMON = 0x4; // Month = 0x04 = April RTCDAY = 0x05; // Day = 0x05 = 5th RTCDOW = 0x01; // Day of week = 0x01 = Monday RTCHOUR = 0x10; // Hour = 0x10 RTCMIN = 0x32; // Minute = 0x32 RTCSEC = 0x45; // Seconds = 0x45 RTCADOWDAY = 0x2; // RTC Day of week alarm = 0x2 RTCADAY = 0x20; // RTC Day Alarm = 0x20 RTCAHOUR = 0x10; // RTC Hour Alarm RTCAMIN = 0x23; // RTC Minute Alarm RTCCTL01 &= ~(RTCHOLD); // Start RTC calendar mode __bis_SR_register(LPM3_bits + GIE); // Enter LPM3 mode with interrupts // enabled __no_operation(); } #if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__) #pragma vector=RTC_VECTOR __interrupt void RTC_ISR(void) #elif defined(__GNUC__) void __attribute__ ((interrupt(RTC_VECTOR))) RTC_ISR (void) #else #error Compiler not supported! #endif { switch(__even_in_range(RTCIV,16)) { case RTC_NONE: // No interrupts break; case RTC_RTCRDYIFG: // RTCRDYIFG P1OUT ^= 0x01; // Toggles P1.0 every second break; case RTC_RTCTEVIFG: // RTCEVIFG __no_operation(); // Interrupts every minute break; case RTC_RTCAIFG: // RTCAIFG break; case RTC_RT0PSIFG: // RT0PSIFG break; case RTC_RT1PSIFG: // RT1PSIFG break; case 12: break; // Reserved case 14: break; // Reserved case 16: break; // Reserved default: break; } }
麻烦你帮我看一下,我的程序进不去中断。
#include <msp430.h> #include "oled.h" int hour=0; int min=0; int sec=0; void main() { WDTCTL = WDTPW + WDTHOLD; //时钟设置 P1DIR |= BIT0; // ACLK set out to pin P1SEL |= BIT0; P5SEL |= BIT4+BIT5; // Select XT1 UCSCTL6 &= ~(XT1OFF); // XT1 On UCSCTL6 |= XCAP_3; // Internal load cap UCSCTL3 = 0; // FLL Reference Clock = XT1 // Loop until XT1,XT2 & DCO stabilizes - In this case loop until XT1 and DCo settle do { UCSCTL7 &= ~(XT2OFFG + XT1LFOFFG + DCOFFG); // Clear XT2,XT1,DCO fault flags SFRIFG1 &= ~OFIFG; // Clear fault flags }while (SFRIFG1&OFIFG); // Test oscillator fault flag UCSCTL6 &= ~(XT1DRIVE_3); // Xtal is now stable, reduce drive strength UCSCTL4 |= SELA_0; // ACLK = LFTX1 (by default) RTCCTL01 |= RTCTEVIE + RTCRDYIE + RTCBCD + RTCHOLD + RTCMODE; RTCCTL0 |= RTCTEVIE + RTCRDYIE; RTCCTL1 |= RTCMODE + RTCHOLD; RTCSEC=50;//RTC初始化,定位2015.4.27/01 23:59:50 RTCMIN=59; RTCHOUR=23; RTCDOW=01; RTCDAY=27; RTCMON=04; RTCYEARH = 20; RTCYEARL=15; RTCCTL1 &= ~(RTCHOLD); // Start RTC calendar mode _EINT(); // __bis_SR_register( GIE); OLED_Init(); OLED_Clear(); while(1) { OLED_ShowNum(0, 0, sec, 2, 16); OLED_ShowNum(0, 2, min, 2, 16); OLED_ShowNum(0, 4, hour, 2, 16); } } #pragma vector=RTC_VECTOR __interrupt void RTC_ISR(void) { switch(__even_in_range(RTCIV,16)) { case 2 : P3OUT ^= BIT6; //根据前面的知识,中断向量第二位是用来读时间寄存器中的值的 sec = RTCSEC; //更新秒 min = RTCMIN; //更新分钟 hour = RTCHOUR;//更新小时 break; //RTCRDYIFG case 6 : break; } }