[TI Design] - MSP430相关的Total Solution参考设计 - 大力推荐!

All,

为了进一步帮助加快项目开发进程,TI推出了很多有用的整体方案的参考设计,但是由于TI官网涵盖的内容太多了,客户不能在最快的时间内找到自己想要的资料。故将MSP430查找方法和目前有的方案进行了初步总结,供大家进行初步的参考!

但是目前方案总结,均是英文的,大家知道方法后,可以自己查找!

1. TI Design - 如何查找相关MSP430的方案参考设计

 a. http://www.ti.com.cn/

 b. "应用与设计"--> TI Design -- 按关键字搜索 MSP430, 直接的link就是: http://www.ti.com.cn/general/cn/docs/refdesignsearchresults.tsp?keyword=MSP430&keyword=MSP430

 c.然后就可以看到MSP430相关的64条 方案参考设计 (截止到2014.11.16),可以逐条查看,也可以按照应用范围进行删选。

Note:后续还会有增加. O(∩_∩)O~,由于是中文论坛,故这里给出的方法均是TI中文网站的。

以“个人电子产品为例”,可以看到23个相关结果,如下截图。

2. 现有MSP430相关整体方案总结

a. Medical相关

Sector/EE TI Design Name  Product MCU Value Proposition / Features utilized
Medical TIDM-BPM : Ultra Low Power Blood Pressure And Heart Rate Monitor (http://www.ti.com/lit/ug/tidu514/tidu514.pdf F6638 Single chip with 12bit ADC, LCD and RTC with sep. Vbat
Medical TIDA-00292 : Biometric Steering Wheel Reference Design (http://www.ti.com/lit/ug/tidu479/tidu479.pdf) F5528 Full Speed USB with PHY, Ultra Low Power
Medical TIDA-00301 : Miniaturized Optical Heart Rate Reference Design (http://www.ti.com/lit/ug/tidu475/tidu475.pdf ) F5528 Full Speed USB with PHY, Small Form Factor
Medical TIDM-EKG-HRM : Low Power EKG & Heart Rate Monitor Reference Design(http://www.ti.com/lit/an/slaa280a/slaa280a.pdf ) FG439 Integrated Op-Amp, LCD , Single chip solution 
Medical TIDA-00011 : Optical Heart Rate Monitor Reference Design with BLE Connectivity (http://www.ti.com/lit/ug/tidu125/tidu125.pdf ) F5528 Full Speed USB with PHY, Small Form Factor
Medical TIDA-00010 : Pulse Oximeter via Finger Clip Reference Design with BLE Connectivity (http://www.ti.com/lit/ug/tidu124/tidu124.pdf  )  F5528 Full Speed USB with PHY, Small Form Factor
Medical TIDA-00009 : Body Weight Scale Reference Design with Body Composition capability and BLE Connectivity (http://www.ti.com/lit/ug/tidu138/tidu138.pdf  ) F5528 Full Speed USB with PHY, Small Form Factor
Medical TIDA-00008 : Hand-to-Hand Body Composition Meter Reference Design with BLE Connectivity (http://www.ti.com/lit/ug/tidu130/tidu130.pdf ) F5528 Full Speed USB with PHY, Small Form Factor

b. Emeter相关

Sector/EE TI Design Name  Product MCU Value Proposition / Features utilized
E-Meters TIDM-3PHMETER-ROGOWSKI :  Implementation of a 3ph. Rogowski Coil based Watt hour Meter (http://www.ti.com/lit/ug/tidu474/tidu474.pdf F6779A  7 ΣΔ 24bit ADC, Rogowski Coil Sensor support Meterology software
E-Meters TIDM-Single Phase Meter : Class 0.2 Accuracy (http://www.ti.com/lit/an/slaa517c/slaa517c.pdf ) F6736 Single Chip, RTC with Sep. VBat
E-Meters TIDM-Three Phase Meter : Class 0.2 Accuracy(http://www.ti.com/lit/an/slaa577f/slaa577f.pdf F6779 Single Chip (7 SD24s), RTC :Sep Vbat & Tamper Detect IO
E-Meters TIDM-Three Phase Meter : Class 0.5 Accuracy(http://www.ti.com/lit/an/slaa621b/slaa621b.pdf ) F67641 Low Cost Solution, RTC with Sep. Vbat
E-Meters TIDC-3PHMTR-WIFIXR : Implementing Simple link WiFi Connectivity in a Smart Electric Meter (http://www.ti.com/lit/ug/tidu520/tidu520.pdf ) F67791 7 - ΣΔ 24bit ADC for 3ph. Measurements, Large 320segment Display for WiFi parameters 
E-Meters TIDM-TWOPHASEMETER-I2040 : Low Cost Two Phase Electric Meter(http://www.ti.com/lit/ug/tidu482/tidu482.pdf I2041, F6638 4 - ΣΔ 24bit ADC, Metrology & Host MCU Isolated communication 
E-Meters TIDM-AUX-MODULE : Battery Management and Auxiliary Power Supply Options for E-Meters ( http://www.ti.com/lit/ug/tidu452/tidu452.pdf ) F67791A Sep. Power Supply and Automatic Time Capture of External Events for Tamper Detection 
E-Meters TIDM-3OUTSMTSTRP : Three Output Smart Power Strip (http://www.ti.com/lit/ug/tidu453/tidu453.pdf i2041 4 - ΣΔ 24bit ADC, Small Form Factor, Individual power and current of Three Socket Outlets

由于内容太多,会接着发。

希望对您有帮助!O(∩_∩)O~

BR,

Lina

8 个回复