看了文件上CC1310上有內.外各2個時鐘源
1.外部24Mhz和32.768khz
2.內部48Mhz和32khz
但對於ccfg.c裡設定不是很了解
請問1.2項該如何設定?
/#####################################
// Clock settings
//#####################################
#ifndef SET_CCFG_MODE_CONF_SCLK_LF_OPTION
// #define SET_CCFG_MODE_CONF_SCLK_LF_OPTION 0x0 // LF clock derived from High Frequency XOSC
// #define SET_CCFG_MODE_CONF_SCLK_LF_OPTION 0x1 // External LF clock
// #define SET_CCFG_MODE_CONF_SCLK_LF_OPTION 0x2 // LF XOSC
#define SET_CCFG_MODE_CONF_SCLK_LF_OPTION 0x3 // LF RCOSC
#endif
//#####################################
// Special HF clock source setting
//#####################################
#ifndef SET_CCFG_MODE_CONF_XOSC_FREQ
// #define SET_CCFG_MODE_CONF_XOSC_FREQ 0x1 // Use HPOSC as HF source (Unavailable on CC13xx chips)
// #define SET_CCFG_MODE_CONF_XOSC_FREQ 0x2 // HF source is a 48 MHz xtal
#define SET_CCFG_MODE_CONF_XOSC_FREQ 0x3 // HF source is a 24 MHz xtal (default)
#endif