大家好,我运行官方例程 adcsinglechannel 时提示找不到文件"Ti\simplelink_cc13x0_sdk_3_20_00_23\kernel\tirtos\builds\CC1310_LAUNCHXL\release\iar\package\cfg\release_prm3.src\sysbios\rom_sysbios.arm3",查找相关文件夹,确实是没有"rom_sysbios.arm3"文件,后来发现只要是含tiRtos的项目都是这个错误,而运行noRtos项目是没有问题的,这个问题怎么解决?
提示如下:
Building configuration: adcsinglechannel - Debug
Updating build tree...
Performing Pre-Build Action
Linking
Fatal Error[Li001]: could not open file "C:\App\Ti\simplelink_cc13x0_sdk_3_20_00_23\kernel\tirtos\builds\CC1310_LAUNCHXL\release\iar\package\cfg\ c:\Ti\simplelink_cc13x0_sdk_3_20_00_23\kernel\tirtos\builds\CC1310_LAUNCHXL\release\iar\linker.cmd 7
release_prm3.src\sysbios\rom_sysbios.arm3"
Error while running Linker
Total number of errors: 1
Total number of warnings: 0
在生成的链接文件中有如下三个文件,打开相应文件夹,只有中间这个没有.
/*
* Do not modify this file; it is automatically generated from the template
* linkcmd.xdt in the ti.platforms.simplelink package and will be overwritten.
*/
"C:\Ti\simplelink_cc13x0_sdk_3_20_00_23\kernel\tirtos\builds\CC1310_LAUNCHXL\release\iar\package\cfg\release_prm3.orm3"
"C:\Ti\simplelink_cc13x0_sdk_3_20_00_23\kernel\tirtos\builds\CC1310_LAUNCHXL\release\iar\package\cfg\release_prm3.src\sysbios\rom_sysbios.arm3"
"C:\Ti\simplelink_cc13x0_sdk_3_20_00_23\kernel\tirtos\packages\iar\targets\arm\rts\lib\release\boot.arm3"
环境变量 Argument Variables 已经配置好,开发环境是 IAR Embedded Workbench 8.22.2