最近在弄CC1310的板子,板子是我们重新做的。接上调试器后,测各项指标都正常,32K有起振,DCDC_SW有1.8V,DCOUPL有1.3V
但是调试下载会出现下面的错误
Cortex_M3_0: GEL Output: Memory Map Initialization Complete.
Cortex_M3_0: GEL Output: Board Reset Complete.
Cortex_M3_0: Target timed out! (Block 0)
Cortex_M3_0: Status 0x114A378B: Target flashloader has not returned any status. Unknown error!
Cortex_M3_0: Command=4 -- addr=0x00001000 -- length=0x00001000
Cortex_M3_0: File Loader: Memory write failed: Timed out waiting for target flashloader to execute command.
Cortex_M3_0: GEL: File: D:\cjx\project\Lock\project\BL-B1-test\BL-B1\BL-B1_FrontPannel\Debug\BL-B1_FrontPannel.out: Load failed.
实在解决不了