CC1310 规格书上面标注287MHz~351MHz,359MHz~439MHz,431MHz~527MHz,718MHz~878MHz ,861MHz~ 1054MHz频段已功能验证,但只有两个频段是可以使用的(431MHz~527MHz;861MHz~ 1054MHz)。烦请告知718MHz~878MHz频段启用方法,谢谢。
附为规格书描述
5.5 RF Characteristics
over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN TYP MAX UNIT
Frequency bands 287(1) 351(1) MHz
359(1) 439(1)
431 527
718(1) 878(1)
861 1054
(1) These frequency bands are functionally verified. Radio settings for specific physical layer parameters can be made available upon request.)