老版就没错啊,为什么新版app center搜索不到ti_rtos和CC32XX的那个?新版哪来这么多问题哦?
file "D:/ti/CC3200SDK_1.3.0/cc3200-sdk/oslib/ccs/free_rtos/free_rtos.a<portasm.obj>" has a Tag_ABI_VFP_args attribute value of "0" that is different than one previously seen ("1"); combining incompatible files null: file "D:/ti/CC3200SDK_1.3.0/cc3200-sdk/oslib/ccs/free_rtos/free_rtos.a<portasm.obj>" has a Tag_ABI_VFP_args attribute value of "0" that is different than one previously seen ("1"); combining incompatible files