大家好,
在RF RECEIVE SECTION中,
“
Saturation (maximum input level) | 10 | dBm |
[1] requires –20 dBm |
(1) Difference between center frequency of the received RF signal and local oscillator frequency.
”
以上是否指的是,是在接收到的信号中心频率功率和接收器本振功率差为20dB时,可接受的PER(Packet Error Rate)为1%的条件下,得到输入饱和值参数 为 10dBm?
Input resistance, signal | Using 4-MHz clock speed | 197 | kΩ |
请问 如果采用其他晶振频率(非4 MHz)的话,输入阻抗,一般在哪个范围内?
谢谢
Jie
2020/9/7