Part Number: TPA3123D2
原理图见上图。5,6脚输入,由语音合成芯片产生。电源是DC12V。右侧输出接8Ω/12W喇叭。
当刚上电时,电流一切正常,TPA3123芯片不发热。当播放过一次语音后,静态电流增大,功耗比刚上电时大了近1W左右。尝试过去掉输入,尝试过去掉输出端的E11和E12电容,尝试过改变C20/C25,C17/C22电容大小,都没有改变。用示波器测试21和22脚的输出,发现有差不多200KHz的左右的波形输出,幅值略小于12V(刚上电时,没有输出…
yang hongbin 说: 在测试中确实发现TPA3116由于某种未知错误导致输出是设置输出的1/2,并且只有重新上电才恢复,这个现象在23年4月份就有人反应过.
补充下。
输出强度变弱,或者幅值降低,除了英文论坛说的几点:
1. When the problem happened, will the fault pin become low?
2. Could gather the waveforms when the problems happened? input/output/fault…