Part Number: TPS65145 Other Parts Discussed in Thread: DLPC6540 TI的工程师 你好
我在使用TPS65145时,发现以下故障:上电后,TPS65145的使能信号出现一段时间的抖动(确定该抖动不是来自上一级输出端DLPC6540),之后该芯片输出异常,电压跌落;
第一次试产没有该问题,第二次试产出现3片该问题的板子;以下是示波器的测试图片,以及使用芯片的丝印,附件是设计的原理图,以及TI官网的参考设计图。
期待您尽快支持和答复。
TPS65145_DMD_Vbais…
Part Number: TPS92391 Dears, Could you confirm this circuit diagram?
/cfs-file/__key/communityserver-discussions-components-files/24/TPS92391.pdf The total current of the applied LED is 350mA.
Are the following two ways of use feasible? 1. Set LED_Set to…
Part Number: UCC28064A Hi TI Team,
客户用UCC28064做了一款500W电源,现在遇到一个问题,就是在不装外壳的情况下,产品能正常工作,装到外壳以后,产品就工作不正常(主要在低电压输入),如附件视频,麻烦帮忙看一下可能存在的问题,怀疑是PCB布板干扰,PCB&SCH以及正常&异常驱动波形资料见附件,麻烦帮忙看一下,谢谢!
500W原理图-20240319.pdf
FD-500X REV0.2 20240119.pcbdoc