Part Number: MSP430F1612 程序中使用了5K字节大小的常量,编译后查看.map文件,DATA16_C保存地址是从0x2500开始的,
目前程序中使用了12K字节大小的常量,编译后查看.map文件,DATA16_C保存地址并不从0x2500开始,而是0x4414开始,这就导致0x2500到0x4414存储空间未用,这是什么原因呢?
Part Number: TPA3123D2
原理图见上图。5,6脚输入,由语音合成芯片产生。电源是DC12V。右侧输出接8Ω/12W喇叭。
当刚上电时,电流一切正常,TPA3123芯片不发热。当播放过一次语音后,静态电流增大,功耗比刚上电时大了近1W左右。尝试过去掉输入,尝试过去掉输出端的E11和E12电容,尝试过改变C20/C25,C17/C22电容大小,都没有改变。用示波器测试21和22脚的输出,发现有差不多200KHz的左右的波形输出,幅值略小于12V(刚上电时,没有输出…