Part Number: PCM1808 按照官方给的gerber文件,自行打了DEMO板样板。然后BOM方面也是按照官方的。测试发现当模拟输入的左右声道通过电容短接到地后,I2S端的数据脚脚还是一直有波形,通过逻辑分析仪采集I2S的数据发现,I2S补码值偏高,分析发现模拟通过短接到地数据脚值用到了8位位宽,实际是底噪数据。电源纹波5V是22mv左右 ,3.3V是19mv左右。之前自己做的板子也有同样问题,论坛一直建议按官方的DEMO,现在已经都按照官方的,还是有底噪问题,实在无从下手排查了。
Part Number: PCM1808 各位大佬,请教个问题。使用了官方给的PCM1808的光绘文件做了demo板,把模拟输入L/R通过电容短接到GND。此时测量SDOUT管脚有波形,所以采集到SOC就会有些噪音。给的输入DC是5.09V,电源纹波是23mv;LDO输出的3.3V的纹波是20mv;测量VREF电压是2.534V,L声道上电压是2.518,R声道上电压是2.515V.
Part Number: PCM1861
Hi
我从PCM186x手册看到,软控版本可以对输入的四个通道进行单独选择,选择一路立体声或者选择其中几路立体声进行输入的混合,但是并没看到有关硬控版本的PCM1861的相关说明。是否在硬控模式下,PCM1861的四组立体声输入默认是全部开启,并且会进行信号混合后再输出数字信号?还是说PCM1861只支持一路立体声输入?
谢谢