请问sn65hvd308X系列与sn65hvd75dr最重要的不同点在哪里?我只看到了功耗上有一点不同。
主要区别:
sn65hvd75集成了IEC ESD防护等级:
SN65HVD75 |
SN65HVD3082E |
|
| Supply Voltage(s) (Nom ) (V ) | 3.3 | 5 |
| No. of TX | 1 | 1 |
| No. of RX | 1 | 1 |
| Duplex | Half | Half |
| Isolated | No | No |
| Signaling Rate (Max ) (Mbps ) | 20 | 0.2 |
| HBM ESD (kV ) | 15 | 15 |
| IEC 61000-4-2 Contact (+/- kV ) | 12 | N/A |
| Number of Nodes | 200 | 256 |
| Common Mode Range | -7 to 12 | -7 to 12 |
| Fault Protection (V ) | -13 to 16.5 | -9 to 14 |
| Fail Safe |
Idle
Open
Short
|
Idle
Open
Short
|
| ICC (Max ) (mA ) | 0.95 | 0.9 |
| Rating | Catalog | Catalog |
| Operating Temperature Range (C ) | -40 to 125 | -40 to 85 |
| Package Group |
SOIC
SON
VSSOP
|
PDIP
SOIC
VSSOP
|
| Approx. Price (US$) | 0.99 | 1ku | 0.75 | 1ku |