################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/Program Files/Texas Instruments/TMS470 Code Generation Tools 4.9.2

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./App/Port/CCS/app_vect.obj" \
"./App/app.obj" \
"./BSP/ustdlib.obj" \
"./BSP/cfal96x64x16.obj" \
"./BSP/bsp.obj" \
"./uC-CPU/ARM-Cortex-M3/CCS/cpu_a.obj" \
"./uCOS-II/Ports/ARM-Cortex-M3/Generic/CCS/os_dbg.obj" \
"./uCOS-II/Ports/ARM-Cortex-M3/Generic/CCS/os_cpu_c.obj" \
"./uCOS-II/Ports/ARM-Cortex-M3/Generic/CCS/os_cpu_a.obj" \
"./uCOS-II/Source/os_tmr.obj" \
"./uCOS-II/Source/os_time.obj" \
"./uCOS-II/Source/os_task.obj" \
"./uCOS-II/Source/os_sem.obj" \
"./uCOS-II/Source/os_q.obj" \
"./uCOS-II/Source/os_mutex.obj" \
"./uCOS-II/Source/os_mem.obj" \
"./uCOS-II/Source/os_mbox.obj" \
"./uCOS-II/Source/os_flag.obj" \
"./uCOS-II/Source/os_core.obj" \
-l"C:/StellarisWare_LM4F\grlib\ccs-cm4f\Debug\grlib-cm4f.lib" \
"../lm4f232h5qd.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include uCOS-II/Source/subdir_vars.mk
-include uCOS-II/Ports/ARM-Cortex-M3/Generic/CCS/subdir_vars.mk
-include uC-CPU/ARM-Cortex-M3/CCS/subdir_vars.mk
-include BSP/subdir_vars.mk
-include App/subdir_vars.mk
-include App/Port/CCS/subdir_vars.mk
-include subdir_rules.mk
-include uCOS-II/Source/subdir_rules.mk
-include uCOS-II/Ports/ARM-Cortex-M3/Generic/CCS/subdir_rules.mk
-include uC-CPU/ARM-Cortex-M3/CCS/subdir_rules.mk
-include BSP/subdir_rules.mk
-include App/subdir_rules.mk
-include App/Port/CCS/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: uCOSII_FPU.out

# Tool invocations
uCOSII_FPU.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: TMS470 Linker'
	"C:/Program Files/Texas Instruments/TMS470 Code Generation Tools 4.9.2/bin/cl470" -mv7M4 -g --define=ccs --define=PART_LM4F232H5QD --define=CLASS_IS_BLIZZARD --define=TARGET_IS_BLIZZARD_RA1 --diag_warning=225 --display_error_number -me --abi=eabi --code_state=16 --float_support=FPv4SPD16 -z -m"uCOSII_FPU.map" --stack_size=256 --heap_size=0 --warn_sections -i"C:/Program Files/Texas Instruments/TMS470 Code Generation Tools 4.9.2/lib" --reread_libs --rom_model -o "uCOSII_FPU.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(TMS470_EXECUTABLE_OUTPUTS__QUOTED) "uCOSII_FPU.out"
	-$(RM) "uCOS-II\Source\os_core.pp" "uCOS-II\Source\os_flag.pp" "uCOS-II\Source\os_mbox.pp" "uCOS-II\Source\os_mem.pp" "uCOS-II\Source\os_mutex.pp" "uCOS-II\Source\os_q.pp" "uCOS-II\Source\os_sem.pp" "uCOS-II\Source\os_task.pp" "uCOS-II\Source\os_time.pp" "uCOS-II\Source\os_tmr.pp" "uCOS-II\Ports\ARM-Cortex-M3\Generic\CCS\os_cpu_c.pp" "uCOS-II\Ports\ARM-Cortex-M3\Generic\CCS\os_dbg.pp" "BSP\bsp.pp" "BSP\cfal96x64x16.pp" "BSP\ustdlib.pp" "App\app.pp" "App\Port\CCS\app_vect.pp" 
	-$(RM) "uCOS-II\Source\os_core.obj" "uCOS-II\Source\os_flag.obj" "uCOS-II\Source\os_mbox.obj" "uCOS-II\Source\os_mem.obj" "uCOS-II\Source\os_mutex.obj" "uCOS-II\Source\os_q.obj" "uCOS-II\Source\os_sem.obj" "uCOS-II\Source\os_task.obj" "uCOS-II\Source\os_time.obj" "uCOS-II\Source\os_tmr.obj" "uCOS-II\Ports\ARM-Cortex-M3\Generic\CCS\os_cpu_a.obj" "uCOS-II\Ports\ARM-Cortex-M3\Generic\CCS\os_cpu_c.obj" "uCOS-II\Ports\ARM-Cortex-M3\Generic\CCS\os_dbg.obj" "uC-CPU\ARM-Cortex-M3\CCS\cpu_a.obj" "BSP\bsp.obj" "BSP\cfal96x64x16.obj" "BSP\ustdlib.obj" "App\app.obj" "App\Port\CCS\app_vect.obj" 
	-$(RM) "uCOS-II\Ports\ARM-Cortex-M3\Generic\CCS\os_cpu_a.pp" "uC-CPU\ARM-Cortex-M3\CCS\cpu_a.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets