Other Parts Discussed in Thread: BOOSTXL-DRV8301, DRV8305, BOOSTXL-3PHGANINV, INA240, DRV8301
如该部分描述,LEM过流保护阈值为11A
上图为该部分电路,按照图中电路计算原边电流为11A时的传感器输出为
LTS 6-NP:( 11 / 3 ) * 0.625 + 2.5 = 4.792V
CAS 6-NP:11 * 2 * 0.1042 + 2.5 = 4.792V
4.792V经过后级运放的处理需要乘以0.66,即4.792 * 0.66 = 3.16272V
这个电压值与后续比较电路设定的阈值3.1565V基本一致:
然而,对于电流传感器而言, 4.792V已经超出了传感器输出的线性范围:
请问文档中描述的LEM传感器过流保护阈值11A是不是有问题?